2-conductor disconnect / test terminal block 2007

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2007-8821

Part Number
2007-8821
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.45 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (width)(mm) 8 Clamp width(mm) 8
Stripping length (max.)(mm) 15 Min. stripping length(mm) 13 Nominal current(A) 30
Min. cross section (flexible)(mm²) 0.50 Max. cross section (flexible)(mm²) 6 Min. cross section (inflexible)(mm²) 0.5
Max. cross section (inflexible)(mm²) 10 AWG (min.) 20 AWG max. 10
No. of rows 1 Pins per row 2 Colour Grey
Connector type (category) N terminal Configuration L Connection (components) Pull spring
Connector features + test option

This page is 2-conductor disconnect / test terminal block 2007, part number 2007-8821.
You can find the detail information about specifications and dimensions on part number 2007-8821.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360