Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
264-301 |
264-306 |
264-307 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Contamination level | Colour | Configuration | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|
1.33 € | 1 | Available | 3 Days | - | - | Grey | L | - | |||
98.59 € | 100 Pieces Per Package | 1 pack | 7 Days | 22.10 | 3 | Orange | - | Yes | |||
1.33 € | 1 | Available | 3 Days | - | - | Green-yellow | Terre | - |
Loading...
Number of pins(Pole) | 1 | Product size (width)(mm) | 6 | Clamp width(mm) | 6 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 | Nominal current(A) | 24 |
Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 |
AWG max. | 14 | No. of rows | 1 | Pins per row | 2 |
Connector type (category) | Terminal | Connection (components) | Pull spring | Connector features | + sleeve |