Manufacturer part number: 264-131
Brand: WAGO
Price: 98.04 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
264-131
Number of pins(Pole) | 1 | Product size (height)(mm) | 22.10 | Product size (width)(mm) | 6 |
---|---|---|---|---|---|
Clamp width(mm) | 6 | Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 |
Nominal current(A) | 23 | Nominal voltage(V) | 690 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 28 | AWG max. | 14 | No. of rows | 1 |
Pins per row | 2 | Colour | Grey | Connector type (category) | Terminal |
Configuration | L | Connection (components) | Pull spring | Connector features | Complies with ATEX Ex-e II standards |
Industrial goods | Yes |
This page is 2-conductor Ex e II center terminal block 264, part number 264-131.
You can find the detail information about specifications and dimensions on part number 264-131.