Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
264-132 |
264-133 |
264-134 |
264-135 |
264-136 |
264-137 |
264-138 |
264-139 |
264-140 |
264-141 |
264-142 |
264-182 |
264-183 |
264-184 |
264-185 |
264-186 |
264-187 |
264-188 |
264-189 |
264-190 |
264-191 |
264-192 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (max.) (mm) | No. of rows | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
218.48 € | 100 Pieces Per Package | 1 pack | 8 Days | 2 | - | 28 | 9 | 2 | - | |||
403.37 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 3 | - | 34 | 9 | 3 | - | ||
512.68 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 4 | - | 40 | 9 | 4 | - | ||
554.63 € | 100 Pieces Per Package | 1 pack | 25 Days | 5 | - | 46 | 9 | 5 | - | |||
644.25 € | 100 Pieces Per Package | 1 pack | 26 Days | 6 | - | 52 | 9 | 6 | - | |||
749.57 € | 100 Pieces Per Package | 1 pack | 26 Days | 7 | - | 58 | 9 | 7 | - | |||
479.89 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 8 | 64 | 64 | 8 | 8 | 35 | ||
541.11 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 9 | - | 70 | 9 | 9 | - | ||
521.01 € | 50 Pieces Per Package | 1 pack | 8 Days | 10 | - | 76 | 9 | 10 | - | |||
326.84 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 11 | - | 82 | 9 | 11 | - | ||
274.49 € | 25 Pieces Per Package | 1 pack | 7 Days | 12 | - | 88 | 9 | 12 | - | |||
218.48 € | 100 Pieces Per Package | 1 pack | 26 Days | 2 | - | 19 | 9 | 2 | - | |||
403.37 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 3 | - | 25 | 9 | 3 | - | ||
512.68 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 4 | - | 31 | 9 | 4 | - | ||
554.63 € | 100 Pieces Per Package | 1 pack | 25 Days | 5 | - | 37 | 9 | 5 | - | |||
366.21 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 6 | - | 43 | 9 | 6 | - | ||
425.23 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 7 | - | 49 | 9 | 7 | - | ||
479.89 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 8 | - | 55 | 9 | 8 | - | ||
541.11 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 9 | - | 61 | 9 | 9 | - | ||
300.61 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 10 | - | 67 | 9 | 10 | - | ||
326.84 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 11 | - | 73 | 9 | 11 | - | ||
355.27 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 12 | - | 79 | 9 | 12 | - |
Loading...
Product size (height)(mm) | 22.10 | Clamp width(mm) | 6 | Min. stripping length(mm) | 8 |
---|---|---|---|---|---|
Nominal current(A) | 23 | Nominal voltage(V) | 690 | Min. cross section (flexible)(mm²) | 0.50 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 20 | AWG max. | 14 | Pins per row | 2 |
Colour | Grey | Connector type (category) | Punch-down block | Configuration | L |
Connection (components) | Pull spring | Connector features | Complies with ATEX Ex-e II standards | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (length)(mm)
Product size (width)(mm)
Stripping length (max.)(mm)
No. of rows
Weight(g)
Filter by standard shipping days
Optional Attributes