Manufacturer part number: 281-691
Brand: WAGO
Price: 73.93 €
Delivery time: 26 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
281-691
Number of pins(Pole) | 1 | Product size (height)(mm) | 29 | Product size (width)(mm) | 6 |
---|---|---|---|---|---|
Clamp width(mm) | 6 | Stripping length (max.)(mm) | 10 | Min. stripping length(mm) | 9 |
Nominal current(A) | 30 | Nominal voltage(V) | 550 | Min. cross section (flexible)(mm²) | 0.2 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 24 | AWG max. | 12 | No. of rows | 1 |
Pins per row | 2 | Colour | Grey | Connector type (category) | Continuity |
Configuration | L | Connection (components) | Pull spring | Connector features | Complies with ATEX Ex-e II standards |
Industrial goods | Yes |
This page is 2-conductor Ex e II through terminal block 281, part number 281-691.
You can find the detail information about specifications and dimensions on part number 281-691.