Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Nominal voltage (details) (V) | Weight (g) | Colour | Connection | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
431.37 € | 100 Pieces Per Package | 1 pack | 26 Days | 48.9 | 7.7 | - | 6.36 | Grey | - | |||
491.88 € | 100 Pieces Per Package | 1 pack | 8 Days | 56.5 | 7.7 | - | 6.47 | Grey | - | |||
296.92 € | 50 Pieces Per Package | 1 pack | 26 Days | 40.5 | 11.2 | - | 8.6 | Green-yellow | - | |||
290.20 € | 50 Pieces Per Package | 1 pack | 26 Days | 40.5 | 11.2 | - | 8.66 | Grey | - | |||
296.92 € | 50 Pieces Per Package | 1 pack | 26 Days | 48.9 | 11.2 | - | 9.06 | Grey | - | |||
308.12 € | 50 Pieces Per Package | 1 pack | 26 Days | 56.5 | 11.2 | - | 8.77 | Grey | - | |||
330.53 € | 50 Pieces Per Package | 1 pack | 26 Days | 56.5 | 11.2 | - | 9.17 | Grey | - | |||
375.35 € | 50 Pieces Per Package | 1 pack | 26 Days | 48.9 | 14.7 | - | 12.16 | Grey | - | |||
447.05 € | 50 Pieces Per Package | 1 pack | 26 Days | 40.5 | 18.2 | - | 13.96 | Green-yellow | - | |||
453.79 € | 50 Pieces Per Package | 1 pack | 26 Days | 40.5 | 18.2 | - | 13.96 | Green-yellow | - | |||
447.05 € | 50 Pieces Per Package | 1 pack | 26 Days | 40.5 | 18.2 | - | 14.06 | Grey | - | |||
458.27 € | 50 Pieces Per Package | 1 pack | 26 Days | 48.9 | 18.2 | - | 14.86 | Grey | - | |||
464.99 € | 50 Pieces Per Package | 1 pack | 26 Days | 59 | 18.2 | - | 14.235 | Grey | - | |||
487.40 € | 50 Pieces Per Package | 1 pack | 8 Days | 59 | 18.2 | - | 15.135 | Grey | - | |||
257.69 € | 25 Pieces Per Package | 1 pack | 26 Days | 40.5 | 21.7 | 500 | 16.76 | Grey | CAGE CLAMP® S | |||
268.89 € | 25 Pieces Per Package | 1 pack | 7 Days | 48.9 | 21.7 | - | 17.56 | Grey | - | |||
274.49 € | 25 Pieces Per Package | 1 pack | 8 Days | 59 | 21.7 | - | 17.035 | Grey | - | |||
285.72 € | 25 Pieces Per Package | 1 pack | 25 Days | 59 | 21.7 | - | 17.835 | Grey | - | |||
296.92 € | 25 Pieces Per Package | 1 pack | 25 Days | 40.5 | 25.2 | 500 | 19.46 | Grey | CAGE CLAMP® S | |||
308.12 € | 25 Pieces Per Package | 1 pack | 26 Days | 48.9 | 25.2 | - | 20.26 | Grey | - | |||
319.33 € | 25 Pieces Per Package | 1 pack | 25 Days | 64 | 25.2 | - | 20.088 | Grey | - | |||
330.53 € | 25 Pieces Per Package | 1 pack | 26 Days | 64 | 25.2 | - | 20.888 | Grey | - | |||
352.95 € | 25 Pieces Per Package | 1 pack | 26 Days | 48.9 | 28.7 | - | 22.96 | Grey | - | |||
357.43 € | 25 Pieces Per Package | 1 pack | 26 Days | 64 | 28.7 | - | 22.788 | Grey | - | |||
368.63 € | 25 Pieces Per Package | 1 pack | 25 Days | 64 | 28.7 | - | 23.588 | Grey | - | |||
375.35 € | 25 Pieces Per Package | 1 pack | 25 Days | 40.5 | 32.2 | 500 | 24.86 | Grey | CAGE CLAMP® S | |||
391.04 € | 25 Pieces Per Package | 1 pack | 26 Days | 48.9 | 32.2 | - | 25.66 | Grey | - | |||
397.76 € | 25 Pieces Per Package | 1 pack | 26 Days | 64 | 32.2 | - | 25.488 | Grey | - | |||
408.96 € | 25 Pieces Per Package | 1 pack | 25 Days | 64 | 32.2 | - | 26.288 | Grey | - | |||
424.65 € | 25 Pieces Per Package | 1 pack | 26 Days | 40.5 | 35.7 | - | 27.36 | Green-yellow | - | |||
420.17 € | 25 Pieces Per Package | 1 pack | 25 Days | 40.5 | 35.7 | - | 27.56 | Grey | - | |||
431.37 € | 25 Pieces Per Package | 1 pack | 25 Days | 40.5 | 35.7 | - | 27.36 | Green-yellow | - | |||
424.65 € | 25 Pieces Per Package | 1 pack | 25 Days | 40.5 | 35.7 | - | 27.56 | Grey | - | |||
442.57 € | 25 Pieces Per Package | 1 pack | 26 Days | 48.9 | 35.7 | - | 29.16 | Grey | - | |||
435.85 € | 25 Pieces Per Package | 1 pack | 26 Days | 69 | 35.7 | - | 28.649 | Grey | - | |||
458.27 € | 25 Pieces Per Package | 1 pack | 8 Days | 69 | 35.7 | - | 30.249 | Grey | - | |||
364.15 € | 20 Pieces Per Package | 1 pack | 7 Days | 40.5 | 39.2 | 500 | 30.26 | Grey | CAGE CLAMP® S | |||
375.35 € | 20 Pieces Per Package | 1 pack | 26 Days | 40.5 | 39.2 | - | 30.04 | Green-yellow | - | |||
368.63 € | 20 Pieces Per Package | 1 pack | 8 Days | 40.5 | 39.2 | - | 30.26 | Grey | - | |||
375.35 € | 20 Pieces Per Package | 1 pack | 26 Days | 40.5 | 39.2 | - | 30.04 | Green-yellow | - | |||
375.35 € | 20 Pieces Per Package | 1 pack | 26 Days | 40.5 | 39.2 | - | 30.26 | Grey | - | |||
386.56 € | 20 Pieces Per Package | 1 pack | 26 Days | 48.9 | 39.2 | - | 31.86 | Grey | - | |||
379.83 € | 20 Pieces Per Package | 1 pack | 26 Days | 69 | 39.2 | - | 31.349 | Grey | - | |||
402.24 € | 20 Pieces Per Package | 1 pack | 26 Days | 69 | 39.2 | - | 32.949 | Grey | - | |||
402.24 € | 20 Pieces Per Package | 1 pack | 26 Days | 40.5 | 42.7 | - | 32.72 | Green-yellow | - | |||
402.24 € | 20 Pieces Per Package | 1 pack | 25 Days | 40.5 | 42.7 | - | 32.96 | Grey | - | |||
408.96 € | 20 Pieces Per Package | 1 pack | 26 Days | 40.5 | 42.7 | - | 32.72 | Green-yellow | - | |||
408.96 € | 20 Pieces Per Package | 1 pack | 26 Days | 40.5 | 42.7 | - | 32.96 | Grey | - | |||
420.17 € | 20 Pieces Per Package | 1 pack | 26 Days | 48.9 | 42.7 | - | 34.56 | Grey | - | |||
413.44 € | 20 Pieces Per Package | 1 pack | 26 Days | 69 | 42.7 | - | 34.049 | Grey | - | |||
431.37 € | 20 Pieces Per Package | 1 pack | 26 Days | 69 | 42.7 | - | 35.649 | Grey | - | |||
218.48 € | 10 Pieces Per Package | 1 pack | 26 Days | 40.5 | 46.2 | 500 | 35.66 | Grey | CAGE CLAMP® S | |||
218.48 € | 10 Pieces Per Package | 1 pack | 25 Days | 40.5 | 46.2 | - | 35.4 | Green-yellow | - | |||
218.48 € | 10 Pieces Per Package | 1 pack | 26 Days | 40.5 | 46.2 | - | 35.66 | Grey | - | |||
218.48 € | 10 Pieces Per Package | 1 pack | 25 Days | 40.5 | 46.2 | - | 35.4 | Green-yellow | - | |||
218.48 € | 10 Pieces Per Package | 1 pack | 26 Days | 40.5 | 46.2 | - | 35.66 | Grey | - | |||
224.08 € | 10 Pieces Per Package | 1 pack | 26 Days | 48.9 | 46.2 | - | 37.26 | Grey | - | |||
224.08 € | 10 Pieces Per Package | 1 pack | 26 Days | 69 | 46.2 | - | 36.749 | Grey | - | |||
235.28 € | 10 Pieces Per Package | 1 pack | 26 Days | 69 | 46.2 | - | 38.349 | Grey | - | |||
235.28 € | 10 Pieces Per Package | 1 pack | 26 Days | 40.5 | 49.7 | 500 | 38.36 | Grey | CAGE CLAMP® S |
Loading...
Stripping length (max.)(mm) | 9 | Compatible with series (Wago) | 2020 | Accessory type (serial terminals) | Edge connector |
---|---|---|---|---|---|
Connection (components) | Spring-loaded terminal | Industrial goods | Yes |
Configure
Basic Attributes
Product size (height)(mm)
Product size (length)(mm)
Nominal voltage (details)(V)
Weight(g)
Colour
Connection
Filter by standard shipping days
Optional Attributes