Manufacturer part number: 279-907/999-950
Brand: WAGO
Price: 379.83 €
Delivery time: 25 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
279-907/999-950
Number of pins(Pole) | 1 | Product size (height)(mm) | 27 | Product size (width)(mm) | 4 |
---|---|---|---|---|---|
Clamp width(mm) | 4 | Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 |
Nominal current(A) | 18 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 1.5 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 1.5 | AWG (min.) | 28 |
AWG max. | 16 | No. of rows | 1 | Pins per row | 2 |
Colour | Green-yellow | Connector type (category) | PG terminal | Configuration | Terre |
Connection (components) | Pull spring | Connector features | Complies with ATEX Ex-e II standards | Industrial goods | Yes |
This page is 2-conductor ground terminal block 279, part number 279-907/999-950.
You can find the detail information about specifications and dimensions on part number 279-907/999-950.