Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
281-607 |
281-607/999-950 |
281-907 |
281-907/999-950 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Nominal current (A) | Min. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | AWG (min.) | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
212.88 € | 50 Pieces Per Package | 1 pack | 25 Days | 2 | - | 0.08 | 0.08 | 28 | - | |||
190.47 € | 50 Pieces Per Package | 1 pack | 25 Days | 1 | - | 0.2 | 0.2 | 24 | Complies with ATEX Ex-e II standards | |||
212.88 € | 50 Pieces Per Package | 1 pack | 25 Days | 1 | 32 | 0.08 | 0.08 | 28 | - | |||
190.47 € | 50 Pieces Per Package | 1 pack | 7 Days | 1 | 32 | 0.2 | 0.2 | 24 | Complies with ATEX Ex-e II standards |
Loading...
Product size (height)(mm) | 29 | Product size (width)(mm) | 6 | Clamp width(mm) | 6 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 10 | Min. stripping length(mm) | 9 | Max. cross section (flexible)(mm²) | 4 |
Max. cross section (inflexible)(mm²) | 4 | AWG max. | 12 | No. of rows | 1 |
Pins per row | 2 | Colour | Green-yellow | Connector type (category) | PG terminal |
Configuration | Terre | Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Nominal current(A)
Min. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
AWG (min.)
Connector features
Filter by standard shipping days
Optional Attributes