2-conductor ground terminal block 282【50 Pieces Per Package】

2-conductor ground terminal block 282

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
282-607
282-607/999-950
282-907
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Nominal current
(A)
Min. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
AWG (min.) Connector features

280.11 €

50 Pieces Per Package

1 pack 25 Days 31.50-0.20.224-

322.48 €

50 Pieces Per Package

1 pack Available 25 Days 31.50-0.500.520Complies with ATEX Ex-e II standards

300.61 €

50 Pieces Per Package

1 pack Available 25 Days 32.50410.20.224-

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (width)(mm) 8 Clamp width(mm) 8
Stripping length (max.)(mm) 13 Min. stripping length(mm) 12 Max. cross section (flexible)(mm²) 6
Max. cross section (inflexible)(mm²) 6 AWG max. 10 No. of rows 1
Pins per row 2 Colour Green-yellow Connector type (category) PG terminal
Configuration Terre Connection (components) Pull spring Industrial goods Yes

Tech Support