Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
283-607/999-950 |
283-907/999-950 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Min. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | AWG (min.) | |
---|---|---|---|---|---|---|---|---|---|---|
173.65 € | 25 Pieces Per Package | 1 pack | 8 Days | - | 0.50 | 0.5 | 20 | |||
140.04 € | 20 Pieces Per Package | 1 pack | 26 Days | 76 | 0.2 | 0.2 | 24 |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 37.50 | Product size (width)(mm) | 12 |
---|---|---|---|---|---|
Clamp width(mm) | 12 | Stripping length (max.)(mm) | 17 | Min. stripping length(mm) | 16 |
Max. cross section (flexible)(mm²) | 16 | Max. cross section (inflexible)(mm²) | 16 | AWG max. | 6 |
No. of rows | 1 | Pins per row | 2 | Colour | Green-yellow |
Connector type (category) | PG terminal | Configuration | Terre | Connection (components) | Pull spring |
Connector features | Complies with ATEX Ex-e II standards | Industrial goods | Yes |