Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
284-607 |
284-907/999-950 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Nominal current (A) | Connector features | |
---|---|---|---|---|---|---|---|---|---|
156.85 € | 25 Pieces Per Package | 1 pack | 8 Days | 33.50 | - | - | |||
162.45 € | 25 Pieces Per Package | 1 pack | 8 Days | 35 | 57 | Complies with ATEX Ex-e II standards |
Loading...
Number of pins(Pole) | 1 | Product size (width)(mm) | 10 | Clamp width(mm) | 10 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 13 | Min. stripping length(mm) | 12 | Min. cross section (flexible)(mm²) | 0.2 |
Max. cross section (flexible)(mm²) | 10 | Min. cross section (inflexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 10 |
AWG (min.) | 24 | AWG max. | 8 | No. of rows | 1 |
Pins per row | 2 | Colour | Green-yellow | Connector type (category) | PG terminal |
Configuration | Terre | Connection (components) | Pull spring | Industrial goods | Yes |