Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
282-821
Number of pins(Pole) | 1 | Product size (height)(mm) | 46.50 | Product size (width)(mm) | 8 |
---|---|---|---|---|---|
Clamp width(mm) | 8 | Stripping length (max.)(mm) | 13 | Min. stripping length(mm) | 12 |
Nominal current(A) | 30 | Nominal voltage(V) | 500 | Min. cross section (flexible)(mm²) | 0.2 |
Max. cross section (flexible)(mm²) | 6 | Min. cross section (inflexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 6 |
AWG (min.) | 24 | AWG max. | 10 | No. of rows | 1 |
Pins per row | 2 | Contamination level | 3 | Colour | Grey |
Connector type (category) | N terminal | Configuration | L | Connection (components) | Pull spring |
Connector features | + test option | Industrial goods | Yes |
This page is 2-conductor longitudinal switching disconnect terminal block, part number 282-821.
You can find the detail information about specifications and dimensions on part number 282-821.