Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
264-701 |
264-704 |
264-711 |
264-714 |
264-716 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (details) (V) | Contamination level | Compatible with (details) | Type (misc.) | Colour | Configuration | Connection | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.33 € | 1 | Available | 3 Days | 800 | - | TS 15 | 2-conductor through terminal | Grey | L | CAGE CLAMP® | - | |||
1.53 € | 1 | Available | 3 Days | 800 | - | TS 15 | 2-conductor through terminal | Blue | N | CAGE CLAMP® | - | |||
1.33 € | 1 | Available | 3 Days | 800 | - | TS 35 | 2-conductor through terminal | Grey | L | CAGE CLAMP® | - | |||
1.53 € | 1 | Available | 3 Days | 800 | - | TS 35 | 2-conductor through terminal | Blue | N | CAGE CLAMP® | - | |||
87.39 € | 100 Pieces Per Package | 1 pack | 7 Days | - | 3 | - | - | Orange | - | - | Yes |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 24.50 | Product size (width)(mm) | 6 |
---|---|---|---|---|---|
Clamp width(mm) | 6 | Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 |
Nominal current(A) | 24 | Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 28 | AWG max. | 14 | No. of rows | 1 |
Pins per row | 2 | Connector type (category) | Continuity | Connection (components) | Pull spring |
Configure
Basic Attributes
Nominal voltage (details)(V)
Contamination level
Compatible with (details)
Type (misc.)
Colour
Configuration
Connection
Industrial goods
Filter by standard shipping days
Optional Attributes