Manufacturer part number: 2016-7607
Brand: WAGO
Price: 136.17 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2016-7607
Number of pins(Pole) | 2 | Product size (height)(mm) | 40.80 | Product size (length)(mm) | 12 |
---|---|---|---|---|---|
Product size (width)(mm) | 12 | Clamp width(mm) | 12 | Stripping length (max.)(mm) | 18 |
Nominal current(A) | 76 | Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 25 |
Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 16 | AWG (min.) | 20 |
AWG max. | 4 | No. of rows | 1 | Pins per row | 2 |
Weight(g) | 43.566 | Colour | Green-yellow | Connector type (category) | PG terminal |
Configuration | Terre | Connection (components) | Pull spring | Industrial goods | Yes |
This page is 2-conductor protective conductor terminal 2016, part number 2016-7607.
You can find the detail information about specifications and dimensions on part number 2016-7607.