Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
781-607 |
781-607/999-950 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|---|
212.88 € | 50 Pieces Per Package | 1 pack | 7 Days | |||
212.88 € | 50 Pieces Per Package | 1 pack | 26 Days |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 43.50 | Product size (length)(mm) | 6 |
---|---|---|---|---|---|
Product size (width)(mm) | 6 | Clamp width(mm) | 6 | Stripping length (max.)(mm) | 9 |
Nominal current(A) | 32 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 28 |
AWG max. | 12 | No. of rows | 1 | Pins per row | 2 |
Weight(g) | 16.65 | Colour | Green-yellow | Connector type (category) | PG terminal |
Configuration | Terre | Connection (components) | Pull spring | Industrial goods | Yes |