Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
782-607 |
782-607/999-950 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Min. cross section (flexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Max. cross section (inflexible) (mm²) | AWG (min.) | AWG max. | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
163.96 € | 25 Pieces Per Package | 1 pack | Available | 8 Days | 0.2 | 6 | 0.2 | 6 | 24 | 10 | 25.66 | ||
174.89 € | 25 Pieces Per Package | 1 pack | Available | 24 Days | 0.08 | 4 | 0.08 | 4 | 28 | 12 | 26.2 |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 43.50 | Product size (length)(mm) | 8 |
---|---|---|---|---|---|
Product size (width)(mm) | 8 | Clamp width(mm) | 8 | Stripping length (max.)(mm) | 12 |
Nominal current(A) | 41 | No. of rows | 1 | Pins per row | 2 |
Colour | Green-yellow | Connector type (category) | PG terminal | Configuration | Terre |
Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Min. cross section (flexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Max. cross section (inflexible)(mm²)
AWG (min.)
AWG max.
Weight(g)
Filter by standard shipping days
Optional Attributes