Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
870-907/999-950 |
870-917 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Weight (g) | Connector features | |
---|---|---|---|---|---|---|---|---|---|
408.96 € | 100 Pieces Per Package | 1 pack | 9 Days | 27.50 | 8.049 | Complies with ATEX Ex-e II standards | |||
224.08 € | 100 Pieces Per Package | 1 pack | 9 Days | 26.50 | 5.006 | - |
Loading...
Number of pins(Pole) | 1 | Product size (length)(mm) | 5 | Product size (width)(mm) | 5 |
---|---|---|---|---|---|
Clamp width(mm) | 5 | Stripping length (max.)(mm) | 6 | Nominal current(A) | 24 |
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 | AWG max. | 12 |
No. of rows | 1 | Pins per row | 2 | Colour | Green-yellow |
Connector type (category) | PG terminal | Configuration | Terre | Connection (components) | Pull spring |
Industrial goods | Yes |