Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
880-907 |
880-907/999-940 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Weight (g) | |
---|---|---|---|---|---|---|---|
420.17 € | 100 Pieces Per Package | 1 pack | 7 Days | 10.061 | |||
420.17 € | 100 Pieces Per Package | 1 pack | 7 Days | 9.693 |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 29 | Product size (length)(mm) | 5 |
---|---|---|---|---|---|
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | Stripping length (max.)(mm) | 8 |
Nominal current(A) | 25 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 28 |
AWG max. | 12 | No. of rows | 1 | Pins per row | 2 |
Colour | Green-yellow | Connector type (category) | PG terminal | Configuration | Terre |
Connection (components) | Pull spring | Industrial goods | Yes |