2-conductor shielded wire feed-in terminal 283【20 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

283-908

Part Number
283-908
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

134.44 €

20 Pieces Per Package

1 pack 8 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (height)(mm) 37.50 Product size (length)(mm) 12
Product size (width)(mm) 12 Clamp width(mm) 12 Stripping length (max.)(mm) 16
Nominal current(A) 76 Min. cross section (flexible)(mm²) 0.2 Max. cross section (flexible)(mm²) 16
Min. cross section (inflexible)(mm²) 0.2 Max. cross section (inflexible)(mm²) 16 AWG (min.) 24
AWG max. 6 No. of rows 1 Pins per row 2
Contamination level 3 Weight(g) 46.57 Colour White
Connector type (category) Shielding terminal Connection (components) Pull spring Industrial goods Yes

This page is 2-conductor shielded wire feed-in terminal 283, part number 283-908.
You can find the detail information about specifications and dimensions on part number 283-908.

Tech Support