Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
260-301 |
260-303 |
260-304 |
260-307 |
260-313 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (length) (mm) | Contamination level | Type (misc.) | Number/dimensions | Colour | Configuration | Connector features | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.52 € | 1 | Available | 3 Days | 2-conductors | 25 | - | 2-conductor single terminal | 2 wires per terminal | Grey | L | + sleeve | - | |||
140.04 € | 300 Pieces Per Package | 1 pack | 8 Days | 1 | - | 3 | - | - | Grey | L | + sleeve | Yes | |||
0.64 € | 1 | Available | 3 Days | 2-conductors | 25 | - | 2-conductor single terminal | 2 wires per terminal | Blue | N | + sleeve | - | |||
0.63 € | 1 | Available | 3 Days | 2-conductors | 25 | - | 2-conductor single terminal | 2 wires per terminal | Green-yellow | Terre | + sleeve | - | |||
145.65 € | 300 Pieces Per Package | 1 pack | 8 Days | 1 | - | 3 | - | - | Grey | L | + latch lock base | Yes |
Loading...
Product size (height)(mm) | 17 | Product size (width)(mm) | 5 | Clamp width(mm) | 5 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 | Nominal current(A) | 18 |
Nominal voltage(V) | 400 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 1.5 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 1.5 | AWG (min.) | 28 |
AWG max. | 16 | No. of rows | 1 | Pins per row | 2 |
Connector type (category) | Terminal | Connection (components) | Pull spring |
Configure
Basic Attributes
Number of pins(Pole)
Product size (length)(mm)
Contamination level
Type (misc.)
Number/dimensions
Colour
Configuration
Connector features
Industrial goods
Filter by standard shipping days
Optional Attributes