Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Number of pins(Pole) | 1 | Product size (height)(mm) | 23 | Product size (width)(mm) | 7 |
---|---|---|---|---|---|
Clamp width(mm) | 7 | Stripping length (max.)(mm) | 10 | Min. stripping length(mm) | 9 |
Nominal current(A) | 24 | Nominal voltage(V) | 630 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 28 | AWG max. | 12 | No. of rows | 1 |
Pins per row | 2 | Contamination level | 3 | Colour | Blue |
Connector type (category) | Terminal | Configuration | N | Connection (components) | Pull spring |
Connector features | Complies with ATEX Ex I standards | Industrial goods | Yes |