Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
260-103 |
260-107 |
260-108 |
260-109 |
260-112 |
260-154 |
260-155 |
260-156 |
260-157 |
260-158 |
260-159 |
260-160 |
260-161 |
260-410 |
260-420 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Product size (width) (mm) | Clamp width (mm) | Nominal current (A) | No. of rows | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
169.43 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 3 | 17 | 29.50 | 5 | 18 | 3 | + sleeve | ||
185.83 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 7 | 17 | 49.50 | 5 | 18 | 7 | + sleeve | ||
184.87 € | 50 Pieces Per Package | 1 pack | 7 Days | 8 | 17 | 54.50 | 5 | 18 | 8 | + sleeve | |||
179.27 € | 50 Pieces Per Package | 1 pack | 7 Days | 9 | 17 | 59.50 | 5 | 18 | 9 | + sleeve | |||
117.64 € | 25 Pieces Per Package | 1 pack | 8 Days | 12 | 17 | 74.50 | 5 | 18 | 12 | + sleeve | |||
168.05 € | 100 Pieces Per Package | 1 pack | 7 Days | 8 | 17 | 24.40 | 5 | 18 | 4 | + latch lock base | |||
267.81 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | 5 | 17 | 29.40 | 5 | 18 | 5 | + latch lock base | ||
123.24 € | 50 Pieces Per Package | 1 pack | 8 Days | 6 | 17 | 34.40 | 5 | 18 | 6 | + latch lock base | |||
185.83 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 7 | 17 | 39.40 | 5 | 18 | 7 | + latch lock base | ||
184.87 € | 50 Pieces Per Package | 1 pack | 26 Days | 8 | 17 | 44.40 | 5 | 18 | 8 | + latch lock base | |||
190.47 € | 50 Pieces Per Package | 1 pack | 8 Days | 9 | 17 | 49.40 | 5 | 18 | 9 | + latch lock base | |||
136.17 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 10 | 17 | 54.40 | 5 | 18 | 10 | + latch lock base | ||
147.05 € | 25 Pieces Per Package | 1 pack | Available | 8 Days | 11 | 17 | 59.40 | 5 | 18 | 11 | + latch lock base | ||
218.48 € | 25 Pieces Per Package | 1 pack | 7 Days | 20 | - | 64.50 | 6 | 4 | 10 | + sleeve | |||
447.05 € | 25 Pieces Per Package | 1 pack | 25 Days | 40 | - | 114.50 | 5.50 | 18 | 20 | + sleeve |
Loading...
Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 | Nominal voltage(V) | 400 |
---|---|---|---|---|---|
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (inflexible)(mm²) | 1.5 | AWG (min.) | 28 | AWG max. | 16 |
Pins per row | 2 | Contamination level | 3 | Colour | Grey |
Connector type (category) | Punch-down block | Configuration | L | Connection (components) | Pull spring |
Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (height)(mm)
Product size (width)(mm)
Clamp width(mm)
Nominal current(A)
No. of rows
Connector features
Filter by standard shipping days
Optional Attributes