Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
262-104 |
262-107 |
262-108 |
262-109 |
262-110 |
262-111 |
262-112 |
262-152 |
262-153 |
262-154 |
262-155 |
262-156 |
262-157 |
262-158 |
262-159 |
262-160 |
262-161 |
262-162 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (width) (mm) | No. of rows | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|
392.44 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 4 | 42.5 | 4 | + sleeve | ||
588.24 € | 100 Pieces Per Package | 1 pack | 25 Days | 7 | 63.50 | 7 | + sleeve | |||
666.67 € | 100 Pieces Per Package | 1 pack | 7 Days | 8 | 70.50 | 8 | + sleeve | |||
425.23 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 9 | 77.50 | 9 | + sleeve | ||
207.27 € | 25 Pieces Per Package | 1 pack | 7 Days | 10 | 84.50 | 10 | + sleeve | |||
262.35 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 11 | 91.50 | 11 | + sleeve | ||
218.48 € | 25 Pieces Per Package | 1 pack | 8 Days | 12 | 98.50 | 12 | + sleeve | |||
218.63 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 2 | 18.40 | 2 | + latch lock base | ||
311.55 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 3 | 25.40 | 3 | + latch lock base | ||
392.44 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 4 | 32.40 | 4 | + latch lock base | ||
486.44 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 5 | 39.40 | 5 | + latch lock base | ||
289.68 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 6 | 46.40 | 6 | + latch lock base | ||
337.79 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 7 | 53.40 | 7 | + latch lock base | ||
381.51 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 8 | 60.40 | 8 | + latch lock base | ||
425.23 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 9 | 67.40 | 9 | + latch lock base | ||
207.27 € | 25 Pieces Per Package | 1 pack | 25 Days | 10 | 74.40 | 10 | + latch lock base | |||
262.35 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 11 | 81.40 | 11 | + latch lock base | ||
246.49 € | 25 Pieces Per Package | 1 pack | 26 Days | 12 | 88.40 | 12 | + latch lock base |
Loading...
Product size (height)(mm) | 23 | Clamp width(mm) | 7 | Stripping length (max.)(mm) | 10 |
---|---|---|---|---|---|
Min. stripping length(mm) | 9 | Nominal current(A) | 24 | Nominal voltage(V) | 630 |
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 28 | AWG max. | 12 |
Pins per row | 2 | Contamination level | 3 | Colour | Grey |
Connector type (category) | Punch-down block | Configuration | L | Connection (components) | Pull spring |
Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (width)(mm)
No. of rows
Connector features
Filter by standard shipping days
Optional Attributes