Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
782-601 |
782-604 |
782-992 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Nominal current (A) | Nominal voltage (V) | Contamination level | Weight (g) | Colour | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.03 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | - | - | - | - | - | - | - | - | ||
67.20 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 1 | 41 | 1000 | 3 | 16.972 | Blue | N | - | ||
96.35 € | 50 Pieces Per Package | 1 pack | 7 Days | 2 | 39 | 750 | - | 16.966 | Grey | L | Complies with ATEX Ex-e II standards |
Loading...
Product size (height)(mm) | 43.50 | Product size (length)(mm) | 8 | Product size (width)(mm) | 8 |
---|---|---|---|---|---|
Clamp width(mm) | 8 | Stripping length (max.)(mm) | 12 | Min. cross section (flexible)(mm²) | 0.2 |
Max. cross section (flexible)(mm²) | 6 | Min. cross section (inflexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 6 |
AWG (min.) | 24 | AWG max. | 10 | No. of rows | 1 |
Pins per row | 2 | Connector type (category) | Continuity | Connection (components) | Pull spring |
Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Nominal current(A)
Nominal voltage(V)
Contamination level
Weight(g)
Colour
Configuration
Connector features
Filter by standard shipping days
Optional Attributes