Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
880-901 |
880-901/999-940 |
880-902 |
880-902/999-940 |
880-904 |
880-904/999-940 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Weight (g) | Colour | Configuration | |
---|---|---|---|---|---|---|---|---|---|---|
123.24 € | 100 Pieces Per Package | 1 pack | 8 Days | 1 | 6.473 | Grey | L | |||
123.24 € | 100 Pieces Per Package | 1 pack | 30 Days | 1 | 6.473 | Grey | L | |||
128.84 € | 100 Pieces Per Package | 1 pack | 31 Days | - | - | - | - | |||
128.84 € | 100 Pieces Per Package | 1 pack | 30 Days | 2 | 6.473 | Orange | - | |||
128.84 € | 100 Pieces Per Package | 1 pack | 7 Days | 1 | 6.41 | Blue | N | |||
128.84 € | 100 Pieces Per Package | 1 pack | 31 Days | 1 | 6.503 | Blue | N |
Loading...
Product size (height)(mm) | 29 | Product size (length)(mm) | 5 | Product size (width)(mm) | 5 |
---|---|---|---|---|---|
Clamp width(mm) | 5 | Stripping length (max.)(mm) | 8 | Nominal current(A) | 25 |
Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 28 |
AWG max. | 12 | No. of rows | 1 | Pins per row | 2 |
Contamination level | 3 | Connector type (category) | Continuity | Connection (components) | Pull spring |
Industrial goods | Yes |