Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2010-1201 |
2010-1202 |
2010-1204 |
2010-1302 |
2010-1303 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Product size (length) (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Pins per row | Contamination level | Weight (g) | Type (misc.) | Colour | Configuration | Connector features | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.11 € | 1 | Available | 3 Days | 1 | - | - | 19 | 17 | 2 | - | - | 2-conductors | Grey | L | - | - | |||
60.49 € | 25 Pieces Per Package | 1 pack | 7 Days | 1 | 36.90 | 10 | 17 | - | 2 | 3 | 16.9 | - | Orange | - | Complies with ATEX Ex-e II standards | Yes | |||
3.11 € | 1 | Available | 3 Days | 1 | - | - | 19 | 17 | 2 | - | - | 2-conductors | Blue | N | - | - | |||
96.35 € | 25 Pieces Per Package | 1 pack | 7 Days | 1 | 36.90 | 10 | 17 | - | 3 | 3 | 22.025 | - | Orange | - | Complies with ATEX Ex-e II standards | Yes | |||
96.35 € | 25 Pieces Per Package | 1 pack | 8 Days | 3 | 36.90 | 10 | 17 | - | 3 | 3 | 23.515 | - | Red | - | Complies with ATEX Ex-e II standards | Yes |
Loading...
Product size (width)(mm) | 10 | Clamp width(mm) | 10 | Nominal current(A) | 57 |
---|---|---|---|---|---|
Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 16 |
Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 10 | AWG (min.) | 20 |
AWG max. | 6 | No. of rows | 1 | Connector type (category) | Continuity |
Connection (components) | Pull spring |
Configure
Basic Attributes
Number of pins(Pole)
Product size (height)(mm)
Product size (length)(mm)
Stripping length (max.)(mm)
Min. stripping length(mm)
Pins per row
Contamination level
Weight(g)
Type (misc.)
Colour
Configuration
Connector features
Industrial goods
Filter by standard shipping days
Optional Attributes