Manufacturer part number: 280-902
Brand: WAGO
Price: 109.79 €
Delivery time: 7 Days
Contamination level: -
Weight: 5.428 g
Colour: Orange
Configuration: -
Connector features: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
280-902
Part Number
|
---|
280-902 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Contamination level | Weight (g) | Colour | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|
109.79 € | 100 Pieces Per Package | 1 pack | 7 Days | - | 5.428 | Orange | - | - |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 28 | Product size (width)(mm) | 5 |
---|---|---|---|---|---|
Clamp width(mm) | 5 | Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 |
Nominal current(A) | 24 | Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 28 | AWG max. | 14 | No. of rows | 1 |
Pins per row | 2 | Connector type (category) | Continuity | Connection (components) | Pull spring |
Industrial goods | Yes |
This page is 2-conductor through terminal block 280, part number 280-902.
You can find the detail information about specifications and dimensions on part number 280-902.
Part Number |
---|
280-903 |
280-904 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Contamination level | Weight (g) | Colour | Configuration | Connector features |
---|---|---|---|---|---|---|---|---|---|---|---|
153.03 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 3 | - | Red | - | - | ||
134.44 € | 100 Pieces Per Package | 1 pack | 27 Days | 3 | - | Blue | N | Complies with ATEX Ex I standards |