Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
713-1426/105-000/997-406
Number of pins(Pole) | 12 | Color | Black | Contact spacing(mm) | 3.50 |
---|---|---|---|---|---|
Max. temperature(°C) | +100 | Min. temperature(°C) | -60 | No. of rows | 2 |
Pins per row | 6 | Nominal current(A) | 12 | Nominal voltage(V) | 160 |
Product size (height)(mm) | 15.7 | Product size (length)(mm) | 13.5 | Product size (width)(mm) | 22.5 |
Series (connectors) | 1735 | Connection (components) | Connector orientation | Parallel (to the PCB) | |
Connector type | Plug, right angle | Connectors | wire-to-board | Contact material | Cathode copper |
Contact surface | Tin plated | Insulation material | PA 6.6 | Pin shape | Square |
Pin strip type (category) | Pin strip (standard) | Industrial goods | Yes |
This page is Multi-pin connector with angled solder pins, part number 713-1426/105-000/997-406.
You can find the detail information about specifications and dimensions on part number 713-1426/105-000/997-406.