PCB terminal block 235【20-520 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
235-102
235-103
235-103/330-000
235-104
235-105
235-105/330-000
235-106
235-108
235-108/330-000
235-109
235-112
235-116
235-402/332-000
235-402/333-000
235-403/332-000
235-404/333-000
235-405/331-000
235-405/333-000
235-406/331-000
235-407
235-407/331-000
235-408/331-000
235-410
235-410/331-000
235-412
235-412/331-000
235-436/331-000
235-503/331-000
235-504
235-506/331-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color AWG max. Contact spacing
(mm)
Max. cross section (inflexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (flexible)
(mm²)
Min. stripping length
(mm)
Pins per row Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
PCB terminal features Actuation direction Connector orientation Contact surface Insulation material

290.20 €

520 Pieces Per Package

1 pack 7 Days 2Orange163.811.500.501.500.7511217.532012.509.1219.10+ PUSH WIRE®Perpendicular (to the PCB)Parallel (to the PCB)-Polyamide 6.6

308.12 €

360 Pieces Per Package

1 pack 30 Days 3Orange163.811.500.501.500.7510317.532012.9312.5019.10+ PUSH WIRE®Perpendicular (to the PCB)Parallel (to the PCB)-Polyamide 6.6

301.40 €

360 Pieces Per Package

1 pack 30 Days 3Orange163.811.500.500.750.2510317.532012.8012.5012.93+ PUSH WIRE®Perpendicular (to the PCB)Parallel (to the PCB)-Polyamide 6.6

308.12 €

280 Pieces Per Package

1 pack 31 Days 4Orange163.811.500.501.500.7510417.532016.7412.5019.10+ PUSH WIRE®Perpendicular (to the PCB)Parallel (to the PCB)-Polyamide 6.6

308.12 €

220 Pieces Per Package

1 pack 7 Days 5Orange163.811.500.501.500.7510517.532019.1012.5020.55+ PUSH WIRE®Perpendicular (to the PCB)Parallel (to the PCB)-Polyamide 6.6

296.92 €

220 Pieces Per Package

1 pack 7 Days 5Orange163.811.500.500.750.2510517.532012.8012.5020.55+ PUSH WIRE®Perpendicular (to the PCB)Parallel (to the PCB)-Polyamide 6.6

285.72 €

180 Pieces Per Package

1 pack 30 Days 6Orange163.811.500.501.500.7510617.532019.1012.5024.36+ PUSH WIRE®Perpendicular (to the PCB)Parallel (to the PCB)-Polyamide 6.6

290.20 €

140 Pieces Per Package

1 pack 30 Days 8Orange163.811.500.501.500.7510817.532019.1012.5031.98+ PUSH WIRE®Perpendicular (to the PCB)Parallel (to the PCB)-Polyamide 6.6
-

296.92 €

140 Pieces Per Package

1 pack 7 Days 8Orange163.811.500.500.750.2510817.532012.8012.5031.98+ PUSH WIRE®Perpendicular (to the PCB)Parallel (to the PCB)-Polyamide 6.6

296.92 €

120 Pieces Per Package

1 pack 4 Days 9Orange163.811.500.501.500.7510917.532019.1012.5035.79+ PUSH WIRE®Perpendicular (to the PCB)Parallel (to the PCB)-Polyamide 6.6

308.12 €

100 Pieces Per Package

1 pack 30 Days 12Orange163.811.500.501.500.75101217.532019.1012.5047.22+ PUSH WIRE®Perpendicular (to the PCB)Parallel (to the PCB)-Polyamide 6.6

252.09 €

60 Pieces Per Package

1 pack 7 Days 16Orange163.811.500.501.500.75101617.532019.1012.5062.46+ PUSH WIRE®Perpendicular (to the PCB)Parallel (to the PCB)-Polyamide 6.6

235.28 €

420 Pieces Per Package

1 pack 7 Days 2Grey145.081.500.20.750.251022432012.5011.5019.10+ PUSH WIRE®Perpendicular (to the PCB)Parallel (to the PCB)Tin platedPolyamide 6.6

229.68 €

420 Pieces Per Package

1 pack 7 Days 2Grey145.082.500.501.500.25722432012.5011.5012.80+ PUSH WIRE®Perpendicular (to the PCB)Parallel (to the PCB)Tin platedPolyamide 6.6

240.88 €

280 Pieces Per Package

1 pack 7 Days 3Grey145.081.500.20.750.251032432016.5012.5019.10+ PUSH WIRE®Perpendicular (to the PCB)Parallel (to the PCB)Tin platedPolyamide 6.6

273.28 €

220 Pieces Per Package

1 pack Available 8 Days 4Grey145.082.500.501.500.25742432012.8012.5021.50+ PUSH WIRE®Perpendicular (to the PCB)Parallel (to the PCB)Tin platedPolyamide 6.6

252.09 €

180 Pieces Per Package

1 pack 7 Days 5Grey145.081.500.20.750.251052432019.1012.5026.50+ PUSH WIRE®Perpendicular (to the PCB)Parallel (to the PCB)Tin platedPolyamide 6.6

240.88 €

180 Pieces Per Package

1 pack 30 Days 5Grey145.082.500.501.500.25952432012.8012.5026.50+ PUSH WIRE®Perpendicular (to the PCB)Parallel (to the PCB)Tin platedPolyamide 6.6

224.08 €

140 Pieces Per Package

1 pack 7 Days --------------------

218.48 €

120 Pieces Per Package

1 pack 7 Days 7Grey145.082.500.501.500.25972432012.8012.5036.5+ PUSH WIRE®Perpendicular (to the PCB)Parallel (to the PCB)Tin platedPolyamide 6.6

224.08 €

120 Pieces Per Package

1 pack 7 Days 7Grey145.081.500.20.750.25672432019.1012.5036.5+ PUSH WIRE®Perpendicular (to the PCB)Parallel (to the PCB)Tin platedPolyamide 6.6

201.67 €

100 Pieces Per Package

1 pack 7 Days 8Grey145.081.500.20.750.25982432019.1012.5041.50+ PUSH WIRE®Perpendicular (to the PCB)Parallel (to the PCB)Tin platedPolyamide 6.6

201.67 €

80 Pieces Per Package

1 pack 7 Days 10Grey145.082.500.501.500.259102432012.8012.5051.5+ PUSH WIRE®Perpendicular (to the PCB)Parallel (to the PCB)Tin platedPolyamide 6.6

207.27 €

80 Pieces Per Package

1 pack 8 Days 10Grey145.081.500.20.750.259102432019.1012.5051.5+ PUSH WIRE®Perpendicular (to the PCB)Parallel (to the PCB)Tin platedPolyamide 6.6

213.16 €

60 Pieces Per Package

1 pack Available 8 Days 12Grey145.082.500.501.500.259122432012.8012.5061.50+ PUSH WIRE®Perpendicular (to the PCB)Parallel (to the PCB)Tin platedPolyamide 6.6

190.47 €

60 Pieces Per Package

1 pack 7 Days --------------------
-

213.16 €

20 Pieces Per Package

1 pack Available 4 Days 36Grey145.082.500.501.500.25103624320---+ PUSH WIRE®Perpendicular (to the PCB)-Tin platedPolyamide 6.6

184.87 €

200 Pieces Per Package

1 pack 7 Days 3Grey147.621.500.20.750.2563-63019.1012.5024.00+ CAGE CLAMP®-Parallel (to the PCB)Tin plated-

156.85 €

140 Pieces Per Package

1 pack 7 Days 5Grey147.622.500.501.500.2564-63012.8012.5031.50+ PUSH WIRE®-Parallel (to the PCB)Tin plated-

168.05 €

100 Pieces Per Package

1 pack 7 Days 6Grey147.621.500.20.750.2566-63019.1012.5046.50+ CAGE CLAMP®-Parallel (to the PCB)Tin plated-

Loading...

  1. 1

Basic information

AWG (min.) 20 Stripping length (max.)(mm) 10 No. of rows 1
Series (connectors) 235 Connection (components) Print PCB terminal type (category) Spring-loaded terminal
Contact material Cathode copper Industrial goods Yes Wire protection Yes

Tech Support