PCB terminal block 236【20-600 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
236-109
236-205
236-207
236-209
236-305
236-309
236-402/332-000
236-403/000-009/999-950
236-403/332-000
236-404/332-009/999-950
236-404/334-604
236-406/332-000
236-408/000-009/999-950
236-409
236-412/000-009/999-950
236-412/332-009/999-950
236-416/000-009/999-950
236-416/332-009/999-950
236-448/000-009/999-950
236-448/332-000
236-502/000-009/999-950
236-502/332-000
236-504/000-009/999-950
236-505
236-506/000-009/999-950
236-507
236-508/000-009/999-950
236-509
236-512/000-009/999-950
236-524/000-009/999-950
236-602/332-000
236-602/332-009/999-950
236-603/332-009/999-950
236-604/000-009/999-950
236-604/332-009/999-950
236-605
236-606/000-009/999-950
236-607
236-608/000-009/999-950
236-609
236-612/000-009/999-950
236-616/000-009/999-950
236-623
236-624/000-009/999-950
236-742/332-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Min. stripping length
(mm)
Stripping length (max.)
(mm)
Pins per row Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Actuation direction Insulation material

235.28 €

100 Pieces Per Package

1 pack 31 Days 9Grey5.08669243201714.0047.30At an angle (to the PCB)Polyamide

196.07 €

120 Pieces Per Package

1 pack 32 Days 5Grey7.62665246301714.0039.80At an angle (to the PCB)Polyamide

162.45 €

80 Pieces Per Package

1 pack 32 Days 7Grey7.62667246301714.0054.80At an angle (to the PCB)Polyamide

168.05 €

60 Pieces Per Package

1 pack 31 Days 9Grey7.62669246301714.0069.80At an angle (to the PCB)Polyamide

128.84 €

80 Pieces Per Package

1 pack 31 Days 5Grey10.161065-10001714.0052.30--

117.64 €

40 Pieces Per Package

1 pack 31 Days 9Grey10.16569-10001714.0092.30--

274.49 €

420 Pieces Per Package

1 pack 6 Days 2Grey5.08662-32014.0012.3018.50--

503.08 €

280 Pieces Per Package

1 pack 6 Days 3Light grey5.08663161761714.0017.30--

290.20 €

280 Pieces Per Package

1 pack 31 Days 3Grey5.08663-32017.314.0018.50--

525.49 €

220 Pieces Per Package

1 pack 31 Days 4Light grey5.086641632018.5014.0022.30--

308.12 €

220 Pieces Per Package

1 pack 6 Days 4Black5664-32016.6014.0022.30--

263.29 €

140 Pieces Per Package

1 pack 32 Days 6Grey5.08666-32018.5014.0032.30--

391.04 €

100 Pieces Per Package

1 pack 6 Days 8Light grey5.08668161761714.0042.30--

235.28 €

100 Pieces Per Package

1 pack 6 Days 9Grey5.08669-3201714.0047.30--

453.79 €

80 Pieces Per Package

1 pack 31 Days 12Light grey5.086612161761714.0062.30--

476.19 €

80 Pieces Per Package

1 pack 31 Days 12Light grey5.0866121632018.5014.0062.30--

480.67 €

60 Pieces Per Package

1 pack 31 Days 16Light grey5.086616161761714.0082.30--

498.60 €

60 Pieces Per Package

1 pack 31 Days 16Light grey5.0866161632018.5014.0082.30--

453.79 €

20 Pieces Per Package

1 pack 31 Days 48Light grey5.086648161761714.00242.30--

285.72 €

20 Pieces Per Package

1 pack 31 Days 48Grey5.085648-32018.5014.00242.30--

442.57 €

280 Pieces Per Package

1 pack 31 Days 2Light grey7.62662162751714.0017.30--

207.27 €

280 Pieces Per Package

1 pack 32 Days 2Grey7.626622463017.314.0018.50At an angle (to the PCB)Polyamide

341.73 €

140 Pieces Per Package

1 pack 32 Days 4Light grey7.62664162751714.0032.30--

196.07 €

120 Pieces Per Package

1 pack 6 Days 5Grey7.62665246301714.0039.80At an angle (to the PCB)Polyamide

312.60 €

100 Pieces Per Package

1 pack 32 Days 6Light grey7.62666162751714.0047.30--

162.45 €

80 Pieces Per Package

1 pack 6 Days 7Grey7.62667246301714.0054.80At an angle (to the PCB)Polyamide

330.53 €

80 Pieces Per Package

1 pack 31 Days 8Light grey7.62668162751714.0062.30--

168.05 €

60 Pieces Per Package

1 pack 31 Days 9Grey7.62669246301714.0069.80At an angle (to the PCB)Polyamide

263.29 €

40 Pieces Per Package

1 pack 31 Days 12Light grey7.626612162751714.0092.30--

246.49 €

20 Pieces Per Package

1 pack 31 Days 24Light grey7.626624162751714.00182.30--

145.65 €

200 Pieces Per Package

1 pack 31 Days 2Grey10.1666224100018.5014.0022.30At an angle (to the PCB)Polyamide

308.12 €

200 Pieces Per Package

1 pack 31 Days 2Light grey10.167621632018.5014.0022.30--

301.40 €

140 Pieces Per Package

1 pack 31 Days 3Light grey10.167631632018.5014.0032.30--

235.28 €

100 Pieces Per Package

1 pack 31 Days 4Light grey10.16764164401714.0042.30--

240.88 €

100 Pieces Per Package

1 pack 31 Days 4Light grey10.167641632018.5014.0042.30--

128.84 €

80 Pieces Per Package

1 pack 31 Days 5Grey10.166652410001714.0052.30At an angle (to the PCB)Polyamide

263.29 €

80 Pieces Per Package

1 pack 31 Days 6Light grey10.16766164401714.0062.30--

140.04 €

60 Pieces Per Package

1 pack 31 Days 7Grey10.1661072410001714.0072.30At an angle (to the PCB)Polyamide

285.72 €

60 Pieces Per Package

1 pack 32 Days 8Light grey10.16568164401714.0082.30--

117.64 €

40 Pieces Per Package

1 pack 32 Days 9Grey10.1651092410001714.0092.30At an angle (to the PCB)Polyamide

274.49 €

40 Pieces Per Package

1 pack 32 Days 12Light grey10.166612164401714.00122.30--

179.27 €

20 Pieces Per Package

1 pack 31 Days 16Light grey10.166616164401714.00162.30--

145.65 €

20 Pieces Per Package

1 pack 31 Days 23Grey10.16613232410001714.00232.30At an angle (to the PCB)Polyamide

257.69 €

20 Pieces Per Package

1 pack 31 Days 24Light grey10.166624-4401714.00242.30--

201.67 €

600 Pieces Per Package

1 pack 31 Days 1Dark grey5.0810612432014.007.2018.50At an angle (to the PCB)Polyamide

Loading...

  1. 1

Basic information

AWG max. 12 AWG (min.) 28 Max. cross section (inflexible)(mm²) 2.50
Min. cross section (inflexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 2.50 Min. cross section (flexible)(mm²) 0.08
No. of rows 1 Series (connectors) 236 Connection (components) Print
PCB terminal features + CAGE CLAMP® PCB terminal type (category) Spring-loaded terminal Connector orientation At an angle (to the PCB)
Contact material Cathode copper Contact surface Tin plated Industrial goods Yes
Wire protection Yes

Tech Support