Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | AWG max. | AWG (min.) | Contact spacing (mm) | Cross section (mm²) | Max. cross section (inflexible) (mm²) | Min. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (flexible) (mm²) | Min. stripping length (mm) | Stripping length (max.) (mm) | Pins per row | Nominal current (details) (A) | Nominal current (A) | Nominal voltage (V) | Nominal voltage (details) (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) | Connection | PCB terminal features | Actuation direction | Connector orientation | Contact material | Contact surface | Insulation material | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
268.89 € | 560 Pieces Per Package | 1 pack | 6 Days | 2 | Blue | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 5 | 13 | 2 | - | 10 | 160 | - | 12 | 8.5 | 16.70 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
252.09 € | 560 Pieces Per Package | 1 pack | 6 Days | 2 | Orange | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 5 | 6 | 2 | - | 10 | 160 | - | 12 | 8.5 | 16.70 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
263.29 € | 400 Pieces Per Package | 1 pack | 31 Days | 3 | Orange | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 5 | 6 | 3 | - | 10 | 160 | - | 12 | 12 | 16.70 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
296.92 € | 300 Pieces Per Package | 1 pack | 31 Days | 4 | Blue | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 6 | 6 | 4 | - | 10 | 160 | - | 15.50 | 12 | 16.70 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
285.72 € | 240 Pieces Per Package | 1 pack | 31 Days | 5 | Blue | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 6 | 10 | 5 | - | 10 | 160 | - | 16.70 | 12 | 19 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
274.49 € | 240 Pieces Per Package | 1 pack | 31 Days | 5 | Orange | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 5 | 10 | 5 | - | 10 | 160 | - | 16.70 | 12 | 19 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
263.29 € | 200 Pieces Per Package | 1 pack | 31 Days | 6 | Blue | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 5 | 10 | 6 | - | 10 | 160 | - | 16.70 | 12 | 22.5 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
252.09 € | 200 Pieces Per Package | 1 pack | 6 Days | 6 | Orange | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 5 | 10 | 6 | - | 10 | 160 | - | 16.70 | 12 | 22.5 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
296.92 € | 180 Pieces Per Package | 1 pack | 31 Days | 7 | Blue | 16 | 24 | 3.50 | 0.2 - 1.5 | 1.50 | 0.2 | 1.50 | 0.20 | 5 | 5 | 7 | 8 | 10 | 160 | 2500 | 16.70 | 12 | 26 | - | Plug-in terminal connection | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
285.72 € | 180 Pieces Per Package | 1 pack | 31 Days | 7 | Orange | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 5 | 5 | 7 | - | 10 | 160 | - | 16.70 | 12 | 26 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
296.92 € | 160 Pieces Per Package | 1 pack | 31 Days | 8 | Blue | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 5 | 8 | 8 | - | 10 | 160 | - | 16.70 | 12 | 29.5 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
280.11 € | 160 Pieces Per Package | 1 pack | 6 Days | 8 | Orange | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 5 | 8 | 8 | - | 10 | 160 | - | 16.70 | 12 | 29.5 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
296.92 € | 140 Pieces Per Package | 1 pack | 31 Days | 9 | Blue | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 5 | 6 | 9 | - | 10 | 160 | - | 16.70 | 12 | 33 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
274.49 € | 140 Pieces Per Package | 1 pack | 31 Days | 9 | Orange | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 6 | 6 | 9 | - | 10 | 160 | - | 16.70 | 12 | 33 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
300.61 € | 120 Pieces Per Package | 1 pack | Available | 31 Days | 10 | Blue | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 6 | 5 | 10 | - | 10 | 160 | - | 16.70 | 12 | 36.5 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | ||
263.29 € | 120 Pieces Per Package | 1 pack | 31 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
3.11 € | 1 | Available | 3 Days | 11 | Blue | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 6 | 6 | 11 | - | 10 | 160 | - | 16.70 | 12 | 40 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
252.09 € | 100 Pieces Per Package | 1 pack | 31 Days | 12 | Blue | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 6 | 6 | 12 | - | 10 | 160 | - | 16.70 | 12 | 43.5 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
240.88 € | 100 Pieces Per Package | 1 pack | 31 Days | 12 | Orange | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 6 | 6 | 12 | - | 10 | 160 | - | 16.70 | 12 | 43.5 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
263.29 € | 100 Pieces Per Package | 1 pack | 31 Days | 13 | Orange | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 6 | 6 | 13 | - | 10 | 160 | - | 16.70 | 12 | 47 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
235.28 € | 80 Pieces Per Package | 1 pack | 31 Days | 14 | Blue | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 6 | 6 | 14 | - | 10 | 160 | - | 16.70 | 12 | 50.5 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
224.08 € | 80 Pieces Per Package | 1 pack | 31 Days | 14 | Orange | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 6 | 6 | 14 | - | 10 | 160 | - | 16.70 | 12 | 50.5 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
252.09 € | 80 Pieces Per Package | 1 pack | 31 Days | 15 | Blue | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 6 | 6 | 15 | - | 10 | 160 | - | 16.70 | 12 | 54 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
240.88 € | 80 Pieces Per Package | 1 pack | 31 Days | 15 | Orange | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 6 | 6 | 15 | - | 10 | 160 | - | 16.70 | 12 | 54 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
268.89 € | 80 Pieces Per Package | 1 pack | 31 Days | 16 | Blue | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 6 | 6 | 16 | - | 10 | 160 | - | 16.70 | 12 | 57.5 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
257.69 € | 80 Pieces Per Package | 1 pack | 6 Days | 16 | Orange | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 6 | 6 | 16 | - | 10 | 160 | - | 16.70 | 12 | 57.5 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
6.28 € | 1 | Available | 3 Days | 23 | Blue | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 6 | 8 | 23 | - | 10 | 160 | - | 16.70 | 12 | 82.00 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
7.88 € | 1 | Available | 31 Days | 23 | Orange | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 7 | 8 | 23 | - | 10 | 160 | - | 16.70 | 12 | 82.00 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
218.48 € | 40 Pieces Per Package | 1 pack | 31 Days | 24 | Blue | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 7 | 8 | 24 | - | 10 | 160 | - | 16.70 | 12 | 85.5 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
207.27 € | 40 Pieces Per Package | 1 pack | 31 Days | 24 | Orange | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 7 | 12 | 24 | - | 10 | 160 | - | 16.70 | 12 | 85.5 | - | - | + actuator | Perpendicular (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | - | |||
323.81 € | 720 Pieces Per Package | 1 pack | 31 Days | 2 | Orange | 20 | 24 | 2.54 | - | 0.50 | 0.14 | 0.50 | 0.20 | 5 | 6 | 2 | - | - | 160 | - | 12 | 6.58 | 16.70 | - | - | + CAGE CLAMP® | - | At an angle (to the PCB) | - | - | - | - | |||
0.72 € | 1 | Available | 3 Days | 3 | Grey | 20 | 24 | 2.54 | 0.2 - 0.5 | 0.50 | 0.14 | 0.50 | 0.20 | 6 | 9 | 3 | 2 | 2 | 160 | 160 | 12 | 9.12 | 16.70 | - | Spring | + CAGE CLAMP® | At an angle (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | 1 solder pin/staggered pins | |||
341.73 € | 520 Pieces Per Package | 1 pack | 31 Days | 3 | Orange | 20 | 24 | 2.54 | - | 0.50 | 0.14 | 0.50 | 0.20 | 5 | 6 | 3 | - | - | 160 | - | 12 | 9.12 | 16.70 | - | - | + CAGE CLAMP® | - | At an angle (to the PCB) | - | - | - | - | |||
0.97 € | 1 | Available | 3 Days | 4 | Grey | 20 | 24 | 2.54 | 0.2 - 0.5 | 0.50 | 0.14 | 0.50 | 0.20 | 8 | 9 | 4 | 2 | 2 | 160 | 160 | 12 | 11.66 | 16.70 | - | Spring | + CAGE CLAMP® | At an angle (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | 1 solder pin/staggered pin | |||
352.95 € | 400 Pieces Per Package | 1 pack | 31 Days | 4 | Orange | 20 | 24 | 2.54 | - | 0.50 | 0.14 | 0.50 | 0.20 | 5 | 6 | 4 | - | - | 160 | - | 12 | 11.66 | 16.70 | - | - | + CAGE CLAMP® | - | At an angle (to the PCB) | - | - | - | - | |||
1.33 € | 1 | Available | 3 Days | 5 | Grey | 20 | 24 | 2.54 | 0.2 - 0.5 | 0.50 | 0.14 | 0.50 | 0.20 | 8 | 9 | 5 | 2 | 2 | 160 | 160 | 14.20 | 12 | 16.70 | - | Spring | + CAGE CLAMP® | At an angle (to the PCB) | At an angle (to the PCB) | Cathode copper | Tin plated | Polyamide | 1 solder pin/staggered pin | |||
386.56 € | 280 Pieces Per Package | 1 pack | 31 Days | 6 | Grey | 20 | 24 | 2.54 | - | 0.50 | 0.14 | 0.50 | 0.20 | 5 | 6 | 6 | - | - | 160 | - | 16.70 | 12 | 16.74 | - | - | + CAGE CLAMP® | - | At an angle (to the PCB) | - | - | - | - | |||
386.56 € | 280 Pieces Per Package | 1 pack | 6 Days | 6 | Orange | 20 | 24 | 2.54 | - | 0.50 | 0.14 | 0.50 | 0.20 | 5 | 6 | 6 | - | - | 160 | - | 16.70 | 12 | 16.74 | - | - | + CAGE CLAMP® | - | At an angle (to the PCB) | - | - | - | - | |||
379.83 € | 240 Pieces Per Package | 1 pack | 31 Days | 7 | Grey | 20 | 24 | 2.54 | - | 0.50 | 0.14 | 0.50 | 0.20 | 5 | 6 | 7 | - | - | 160 | - | 16.70 | 12 | 19.28 | - | - | + CAGE CLAMP® | - | At an angle (to the PCB) | - | - | - | - | |||
323.81 € | 200 Pieces Per Package | 1 pack | 6 Days | 8 | Grey | 20 | 24 | 2.54 | - | 0.50 | 0.14 | 0.50 | 0.20 | 5 | 6 | 8 | - | - | 160 | - | 16.70 | 12 | 26.9 | - | - | + CAGE CLAMP® | - | At an angle (to the PCB) | - | - | - | - | |||
352.95 € | 160 Pieces Per Package | 1 pack | 31 Days | 10 | Grey | 20 | 24 | 2.54 | - | 0.50 | 0.14 | 0.50 | 0.20 | 5 | 9 | 10 | - | - | 160 | - | 16.70 | 12 | 26.9 | - | - | + CAGE CLAMP® | - | At an angle (to the PCB) | - | - | - | - | |||
368.63 € | 160 Pieces Per Package | 1 pack | 31 Days | 10 | Blue | 20 | 24 | 2.54 | - | 0.50 | 0.14 | 0.50 | 0.20 | 6 | 9 | 10 | - | - | 160 | - | 16.70 | 12 | 26.9 | - | - | + CAGE CLAMP® | - | At an angle (to the PCB) | - | - | - | - | |||
386.56 € | 160 Pieces Per Package | 1 pack | 31 Days | 11 | Grey | 20 | 24 | 2.54 | - | 0.50 | 0.14 | 0.50 | 0.20 | 6 | 9 | 11 | - | - | 160 | - | 16.70 | 12 | 29.44 | - | - | + CAGE CLAMP® | - | At an angle (to the PCB) | - | - | - | - | |||
364.15 € | 140 Pieces Per Package | 1 pack | 6 Days | 12 | Grey | 20 | 24 | 2.54 | - | 0.50 | 0.14 | 0.50 | 0.20 | 6 | 9 | 12 | - | - | 160 | - | 16.70 | 12 | 31.98 | - | - | + CAGE CLAMP® | - | At an angle (to the PCB) | - | - | - | - | |||
341.73 € | 120 Pieces Per Package | 1 pack | 31 Days | 13 | Grey | 20 | 24 | 2.54 | - | 0.50 | 0.14 | 0.50 | 0.20 | 6 | 9 | 13 | - | - | 160 | - | 16.70 | 12 | 34.52 | - | - | + CAGE CLAMP® | - | At an angle (to the PCB) | - | - | - | - | |||
364.15 € | 120 Pieces Per Package | 1 pack | 31 Days | 14 | Grey | 20 | 24 | 2.54 | - | 0.50 | 0.14 | 0.50 | 0.20 | 6 | 9 | 14 | - | - | 160 | - | 16.70 | 12 | 37.06 | - | - | + CAGE CLAMP® | - | At an angle (to the PCB) | - | - | - | - | |||
391.04 € | 120 Pieces Per Package | 1 pack | 31 Days | 15 | Grey | 20 | 24 | 2.54 | - | 0.50 | 0.14 | 0.50 | 0.20 | 6 | 9 | 15 | - | - | 160 | - | 16.70 | 12 | 39.6 | - | - | + CAGE CLAMP® | - | At an angle (to the PCB) | - | - | - | - | |||
319.33 € | 100 Pieces Per Package | 1 pack | 31 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
368.63 € | 100 Pieces Per Package | 1 pack | 31 Days | 17 | Grey | 20 | 24 | 2.54 | - | 0.50 | 0.14 | 0.50 | 0.20 | 6 | 9 | 17 | - | - | 160 | - | 16.70 | 12 | 44.68 | - | - | + CAGE CLAMP® | - | At an angle (to the PCB) | - | - | - | - | |||
357.43 € | 100 Pieces Per Package | 1 pack | 31 Days | 8 | Grey | 20 | 24 | 2.54 | - | 0.50 | 0.14 | 0.50 | 0.20 | 6 | 9 | 18 | - | - | 160 | - | 16.70 | 12 | 47.22 | - | - | + CAGE CLAMP® | - | At an angle (to the PCB) | - | - | - | - | |||
- | 344.33 € | 80 Pieces Per Package | 1 pack | Available | 31 Days | 19 | Grey | 20 | 24 | 2.54 | - | 0.50 | 0.14 | 0.50 | 0.20 | 6 | 9 | 19 | - | - | 160 | - | 16.70 | 12 | 49.76 | - | - | + CAGE CLAMP® | - | At an angle (to the PCB) | - | - | - | - | |
377.13 € | 80 Pieces Per Package | 1 pack | Available | 31 Days | 21 | Grey | 20 | 24 | 2.54 | - | 0.50 | 0.14 | 0.50 | 0.20 | 6 | 9 | 21 | - | - | 160 | - | 16.70 | 12 | 54.84 | - | - | + CAGE CLAMP® | - | At an angle (to the PCB) | - | - | - | - | ||
346.21 € | 80 Pieces Per Package | 1 pack | 31 Days | 22 | Grey | 20 | 24 | 2.54 | - | 0.50 | 0.14 | 0.50 | 0.20 | 6 | 9 | 22 | - | - | 160 | - | 16.70 | 12 | 57.38 | - | - | + CAGE CLAMP® | - | At an angle (to the PCB) | - | - | - | - | |||
409.93 € | 80 Pieces Per Package | 1 pack | 31 Days | 23 | Grey | 20 | 24 | 2.54 | - | 0.50 | 0.14 | 0.50 | 0.20 | 6 | 9 | 23 | - | - | 160 | - | 16.70 | 12 | 59.92 | - | - | + CAGE CLAMP® | - | At an angle (to the PCB) | - | - | - | - | |||
322.48 € | 60 Pieces Per Package | 1 pack | Available | 31 Days | 24 | Grey | 20 | 24 | 2.54 | - | 0.50 | 0.14 | 0.50 | 0.20 | 6 | 9 | 24 | - | - | 160 | - | 16.70 | 12 | 62.46 | - | - | + CAGE CLAMP® | - | At an angle (to the PCB) | - | - | - | - | ||
268.89 € | 560 Pieces Per Package | 1 pack | 6 Days | 2 | Blue | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 6 | 9 | 2 | - | - | 320 | - | 12 | 8.5 | 16.70 | - | - | + CAGE CLAMP® | - | At an angle (to the PCB) | - | - | - | - | |||
252.09 € | 560 Pieces Per Package | 1 pack | 6 Days | 2 | Orange | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 6 | 9 | 2 | - | - | 320 | - | 12 | 8.5 | 16.70 | - | - | + CAGE CLAMP® | - | At an angle (to the PCB) | - | - | - | - | |||
263.29 € | 400 Pieces Per Package | 1 pack | 6 Days | 3 | Orange | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 6 | 9 | 3 | - | - | 320 | - | 12 | 12 | 16.70 | - | - | + CAGE CLAMP® | - | At an angle (to the PCB) | - | - | - | - | |||
296.92 € | 300 Pieces Per Package | 1 pack | 31 Days | 4 | Blue | 16 | 24 | 3.50 | - | 1.50 | 0.2 | 1.50 | 0.20 | 6 | 9 | 4 | - | - | 320 | - | 15.50 | 12 | 16.70 | - | - | + CAGE CLAMP® | - | At an angle (to the PCB) | - | - | - | - | |||
- | 278.76 € | 160 Pieces Per Package | 1 pack | Available | 4 Days | 4 | - | - | - | - | - | - | - | - | - | 6 | 6 | 4 | - | - | - | - | - | - | - | 1.309 | - | - | - | - | - | - | - | - |
Loading...
No. of rows | 1 | Series (connectors) | 250 | Connection (components) | |
---|---|---|---|---|---|
PCB terminal type (category) | Spring-loaded terminal | Industrial goods | Yes | Wire protection | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Color
AWG max.
AWG (min.)
Contact spacing(mm)
Cross section(mm²)
Max. cross section (inflexible)(mm²)
Min. cross section (inflexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (flexible)(mm²)
Min. stripping length(mm)
Stripping length (max.)(mm)
Pins per row
Nominal current (details)(A)
Nominal current(A)
Nominal voltage(V)
Nominal voltage (details)(V)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Weight(g)
Connection
PCB terminal features
Actuation direction
Connector orientation
Contact material
Contact surface
Insulation material
Type (misc.)
Filter by standard shipping days
Optional Attributes