Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | Contact spacing (mm) | Min. stripping length (mm) | Stripping length (max.) (mm) | Pins per row | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
803.47 € | 400 Pieces Per Package | 1 pack | Available | 30 Days | 2 | Grey | 5 | 5 | 6 | 2 | 16 | 320 | 12.80 | 11.50 | 22.5 | Polyamide | ||
731.32 € | 280 Pieces Per Package | 1 pack | Available | 8 Days | 3 | Grey | 5 | 5 | 6 | 3 | 16 | 320 | 16.50 | 12.80 | 22.5 | Polyamide | ||
737.87 € | 220 Pieces Per Package | 1 pack | Available | 31 Days | 4 | Grey | 5 | 5 | 6 | 4 | 16 | 320 | 21.50 | 12.80 | 22.5 | Polyamide | ||
869.04 € | 180 Pieces Per Package | 1 pack | Available | 30 Days | 5 | Grey | 5 | 5 | 6 | 5 | 16 | 320 | 22.50 | 12.80 | 26.50 | Polyamide | ||
792.52 € | 140 Pieces Per Package | 1 pack | Available | 30 Days | 6 | Grey | 5 | 5 | 6 | 6 | 16 | 320 | 22.50 | 12.80 | 31.50 | Polyamide | ||
775.04 € | 120 Pieces Per Package | 1 pack | Available | 30 Days | 7 | Grey | 5 | 5 | 6 | 7 | 16 | 320 | 22.50 | 12.80 | 36.5 | Polyamide | ||
737.87 € | 100 Pieces Per Package | 1 pack | Available | 30 Days | 8 | Grey | 5 | 5 | 6 | 8 | 16 | 320 | 22.50 | 12.80 | 41.50 | Polyamide | ||
814.39 € | 100 Pieces Per Package | 1 pack | Available | 30 Days | 9 | Grey | 5 | 5 | 6 | 9 | 16 | 320 | 22.50 | 12.80 | 46.50 | Polyamide | ||
720.39 € | 80 Pieces Per Package | 1 pack | Available | 30 Days | 10 | Grey | 5 | 5 | 6 | 10 | 16 | 320 | 22.50 | 12.80 | 51.5 | Polyamide | ||
639.48 € | 60 Pieces Per Package | 1 pack | Available | 31 Days | 12 | Grey | 5 | 5 | 6 | 12 | 16 | 320 | 22.50 | 12.80 | 61.50 | Polyamide | ||
562.97 € | 40 Pieces Per Package | 1 pack | Available | 30 Days | 16 | Grey | 5 | 5 | 6 | 16 | 16 | 320 | 22.50 | 12.80 | 81.50 | Polyamide | ||
803.47 € | 400 Pieces Per Package | 1 pack | Available | 30 Days | 2 | Orange | 5.08 | 5 | 6 | 2 | 16 | 320 | 12.80 | 11.66 | 22.5 | Polyamide | ||
869.04 € | 180 Pieces Per Package | 1 pack | Available | 30 Days | 5 | Orange | 5.08 | 5 | 6 | 5 | 16 | 320 | 22.50 | 12.80 | 26.9 | Polyamide | ||
775.04 € | 120 Pieces Per Package | 1 pack | Available | 30 Days | 7 | Orange | 5.08 | 5 | 6 | 7 | 16 | 320 | 22.50 | 12.80 | 37.06 | Polyamide | ||
737.87 € | 100 Pieces Per Package | 1 pack | Available | 30 Days | 8 | Orange | 5.08 | 5 | 6 | 8 | 16 | 320 | 22.50 | 12.80 | 42.14 | Polyamide | ||
814.39 € | 100 Pieces Per Package | 1 pack | Available | 30 Days | 9 | Orange | 5.08 | 5 | 6 | 9 | 16 | 320 | 22.50 | 12.80 | 47.22 | Polyamide | ||
720.39 € | 80 Pieces Per Package | 1 pack | Available | 30 Days | 10 | Orange | 5.08 | 5 | 6 | 10 | 16 | 320 | 22.50 | 12.80 | 52.30 | Polyamide | ||
639.48 € | 60 Pieces Per Package | 1 pack | Available | 30 Days | 12 | Orange | 5.08 | 5 | 6 | 12 | 16 | 320 | 22.50 | 12.80 | 62.46 | Polyamide | ||
562.97 € | 40 Pieces Per Package | 1 pack | Available | 30 Days | 16 | Orange | 5.08 | 5 | 6 | 16 | 16 | 320 | 22.50 | 12.80 | 82.78 | Polyamide | ||
709.44 € | 220 Pieces Per Package | 1 pack | Available | 30 Days | - | - | - | - | - | - | - | - | - | - | - | - | ||
650.43 € | 160 Pieces Per Package | 1 pack | Available | 30 Days | 4 | Grey | 7.5 | 15 | 6 | 4 | 16 | 630 | 22.50 | 12.80 | 29.00 | Polyamide | ||
595.76 € | 120 Pieces Per Package | 1 pack | Available | 31 Days | 5 | Grey | 7.5 | 8 | 6 | 5 | 16 | 630 | 22.50 | 12.80 | 36.5 | Polyamide | ||
578.28 € | 100 Pieces Per Package | 1 pack | Available | 30 Days | 6 | Grey | 7.5 | 8 | 6 | 6 | 16 | 630 | 22.50 | 12.80 | 44 | Polyamide | ||
534.55 € | 80 Pieces Per Package | 1 pack | Available | 30 Days | 7 | Grey | 7.5 | 8 | 6 | 7 | 16 | 630 | 22.50 | 12.80 | 51.5 | Polyamide | ||
600.13 € | 80 Pieces Per Package | 1 pack | Available | 30 Days | 8 | Grey | 7.5 | 8 | 6 | 8 | 16 | 630 | 22.50 | 12.80 | 59.00 | Polyamide | ||
556.40 € | 60 Pieces Per Package | 1 pack | Available | 30 Days | 10 | Grey | 7.5 | 8 | 6 | 10 | 16 | 630 | 22.50 | 12.80 | 74.00 | Polyamide | ||
617.63 € | 320 Pieces Per Package | 1 pack | Available | 30 Days | 2 | Orange | 7.62 | 8 | 6 | 2 | 16 | 630 | 14.12 | 12.80 | 22.5 | Polyamide | ||
650.43 € | 160 Pieces Per Package | 1 pack | Available | 30 Days | 4 | Orange | 7.62 | 8 | 6 | 4 | 16 | 630 | 22.50 | 12.80 | 29.36 | Polyamide | ||
595.76 € | 120 Pieces Per Package | 1 pack | Available | 30 Days | 5 | Orange | 7.62 | 8 | 6 | 5 | 16 | 630 | 22.50 | 12.80 | 36.98 | Polyamide | ||
578.28 € | 100 Pieces Per Package | 1 pack | Available | 30 Days | 6 | Orange | 7.62 | 8 | 6 | 6 | 16 | 630 | 22.50 | 12.80 | 44.60 | Polyamide | ||
534.55 € | 80 Pieces Per Package | 1 pack | Available | 30 Days | 7 | Orange | 7.62 | 5 | 6 | 7 | - | 630 | 22.50 | 12.80 | 52.22 | Polyamide | ||
600.13 € | 80 Pieces Per Package | 1 pack | Available | 30 Days | 8 | Orange | 7.62 | 5 | 6 | 8 | - | 630 | 22.50 | 12.80 | 59.84 | Polyamide | ||
501.75 € | 60 Pieces Per Package | 1 pack | Available | 30 Days | 9 | Orange | 7.62 | 5 | 6 | 9 | - | 630 | 22.50 | 12.80 | 67.46 | Polyamide | ||
556.40 € | 60 Pieces Per Package | 1 pack | Available | 30 Days | 10 | Orange | 7.62 | 5 | 6 | 10 | - | 630 | 22.50 | 12.80 | 75.08 | Polyamide | ||
661.36 € | 280 Pieces Per Package | 1 pack | Available | 30 Days | 2 | Grey | 10 | 10 | 6 | 2 | - | 1000 | 16.50 | 12.80 | 22.5 | Polyamide | ||
530.17 € | 160 Pieces Per Package | 1 pack | Available | 30 Days | 3 | Grey | 10 | 10 | 6 | 3 | - | 1000 | 22.50 | 12.80 | 26.50 | Polyamide | ||
497.37 € | 120 Pieces Per Package | 1 pack | Available | 30 Days | 4 | Grey | 10 | 10 | 6 | 4 | - | 1000 | 22.50 | 12.80 | 36.5 | Polyamide | ||
508.32 € | 100 Pieces Per Package | 1 pack | Available | 30 Days | 5 | Grey | 10 | 10 | 6 | 5 | - | 1000 | 22.50 | 12.80 | 46.50 | Polyamide | ||
475.52 € | 80 Pieces Per Package | 1 pack | Available | 30 Days | 6 | Grey | 10 | 10 | 6 | 6 | - | 1000 | 22.50 | 12.80 | 56.50 | Polyamide | ||
409.93 € | 60 Pieces Per Package | 1 pack | Available | 30 Days | 7 | Grey | 10 | 10 | 6 | 7 | - | 1000 | 22.50 | 12.80 | 66.50 | Polyamide | ||
464.59 € | 60 Pieces Per Package | 1 pack | Available | 30 Days | 8 | Grey | 10 | 10 | 6 | 8 | - | 1000 | 22.50 | 12.80 | 76.50 | Polyamide | ||
661.36 € | 280 Pieces Per Package | 1 pack | Available | 31 Days | 2 | Orange | 10.16 | 8 | 10 | 2 | - | 1000 | 16.66 | 12.80 | 22.5 | - | ||
530.17 € | 160 Pieces Per Package | 1 pack | Available | 30 Days | 3 | Orange | 10.16 | 6 | 11 | 3 | - | 1000 | 22.50 | 12.80 | 26.82 | - | ||
497.37 € | 120 Pieces Per Package | 1 pack | Available | 30 Days | 4 | Orange | 10.16 | 6 | 6 | 4 | - | 1000 | 22.50 | 12.80 | 36.98 | - | ||
508.32 € | 100 Pieces Per Package | 1 pack | Available | 31 Days | 5 | Orange | 10.16 | 6 | 6 | 5 | - | 1000 | 22.50 | 12.80 | 47.14 | - | ||
475.52 € | 80 Pieces Per Package | 1 pack | Available | 30 Days | 6 | Orange | 10.16 | 6 | 6 | 6 | - | 1000 | 22.50 | 12.80 | 57.30 | - | ||
464.59 € | 60 Pieces Per Package | 1 pack | Available | 31 Days | 8 | Orange | 10.16 | 6 | 6 | 8 | - | 1000 | 22.50 | 12.80 | 77.62 | - |
Loading...
AWG max. | 12 | AWG (min.) | 28 | Max. cross section (inflexible)(mm²) | 2.50 |
---|---|---|---|---|---|
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (flexible)(mm²) | 0.08 |
No. of rows | 1 | Series (connectors) | 741 | Connection (components) | |
PCB terminal features | + CAGE CLAMP® | PCB terminal type (category) | Spring-loaded terminal | Actuation direction | Parallel (to the PCB) |
Connector orientation | Parallel (to the PCB) | Contact material | Cathode copper | Contact surface | Tin plated |
Industrial goods | Yes | Wire protection | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Color
Contact spacing(mm)
Min. stripping length(mm)
Stripping length (max.)(mm)
Pins per row
Nominal current(A)
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Insulation material
Filter by standard shipping days
Optional Attributes