PCB terminal block 741, with fixing flanges【40-180 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
741-132
741-133
741-134
741-136
741-137
741-138
741-139
741-140
741-142
741-146
741-232
741-233
741-234
741-235
741-236
741-237
741-238
741-239
741-242
741-246
741-322
741-323
741-324
741-325
741-328
741-422
741-423
741-424
741-425
741-426
741-427
741-428
741-430
741-522
741-523
741-524
741-525
741-526
741-528
741-622
741-623
741-624
741-625
741-626
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Min. stripping length
(mm)
Pins per row Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (width)
(mm)
Insulation material

431.79 €

180 Pieces Per Package

1 pack Available 30 Days 2Grey5521632019.4022.5Polyamide

519.24 €

160 Pieces Per Package

1 pack Available 30 Days 3Grey5531632022.5024.40Polyamide
-

468.95 €

140 Pieces Per Package

1 pack Available 30 Days 4Grey5541632022.5029.40Polyamide

573.89 €

100 Pieces Per Package

1 pack Available 30 Days 6Grey5561632022.5039.40Polyamide

523.61 €

80 Pieces Per Package

1 pack Available 30 Days 7Grey5571632022.5044.4Polyamide

589.20 €

80 Pieces Per Package

1 pack Available 30 Days 8Grey5581632022.5049.40Polyamide

661.36 €

80 Pieces Per Package

1 pack Available 30 Days 9Grey5591632022.5054.40Polyamide

545.48 €

60 Pieces Per Package

1 pack Available 30 Days 10Grey55101632022.5059.40Polyamide

643.87 €

60 Pieces Per Package

1 pack Available 30 Days 12Grey55121632022.5069.40Polyamide

562.97 €

40 Pieces Per Package

1 pack Available 30 Days 16Grey55161632022.5089.40Polyamide

431.79 €

180 Pieces Per Package

1 pack Available 30 Days 2Orange5.08521632019.4822.5Polyamide

519.24 €

160 Pieces Per Package

1 pack Available 30 Days 3Orange5.08531632022.5024.56Polyamide

490.83 €

120 Pieces Per Package

1 pack Available 30 Days 4Orange5.08541632022.5029.64Polyamide

584.83 €

120 Pieces Per Package

1 pack Available 30 Days 5Orange5.08551632022.5034.72Polyamide

573.89 €

100 Pieces Per Package

1 pack Available 30 Days 6Orange5.08561632022.5039.80Polyamide

523.61 €

80 Pieces Per Package

1 pack Available 30 Days 7Orange5.081071632022.5044.88Polyamide

589.20 €

80 Pieces Per Package

1 pack Available 30 Days 8Orange5.08581632022.5049.96Polyamide

661.36 €

80 Pieces Per Package

1 pack Available 30 Days 9Orange5.081691632022.5055.04Polyamide

643.87 €

60 Pieces Per Package

1 pack Available 30 Days 12Orange5.0815121632022.5070.28Polyamide

562.97 €

40 Pieces Per Package

1 pack Available 30 Days 16Orange5.0810161632022.5090.60Polyamide

388.07 €

160 Pieces Per Package

1 pack Available 30 Days 2Grey7.5821663021.9022.5Polyamide

464.59 €

140 Pieces Per Package

1 pack Available 30 Days 3Grey7.51231663022.5029.40Polyamide

414.29 €

100 Pieces Per Package

1 pack Available 30 Days 4Grey7.5841663022.5036.90Polyamide

403.37 €

80 Pieces Per Package

1 pack Available 30 Days 5Grey7.5851663022.5044.4Polyamide

458.03 €

60 Pieces Per Package

1 pack Available 30 Days 8Grey7.5881663022.5066.90Polyamide

388.07 €

160 Pieces Per Package

1 pack Available 31 Days 2Orange7.6252-63022.0222.5Polyamide

464.59 €

140 Pieces Per Package

1 pack Available 30 Days 3Orange7.6253-63022.5029.64Polyamide

414.29 €

100 Pieces Per Package

1 pack Available 30 Days 4Orange7.62104-63022.5037.26Polyamide

403.37 €

80 Pieces Per Package

1 pack Available 30 Days 5Orange7.6255-63022.5044.88Polyamide

475.52 €

80 Pieces Per Package

1 pack Available 30 Days 6Orange7.6266-63022.5052.50Polyamide

409.93 €

60 Pieces Per Package

1 pack Available 30 Days 7Orange7.6267-63022.5060.12Polyamide

458.03 €

60 Pieces Per Package

1 pack Available 30 Days 8Orange7.6268-63022.5067.74Polyamide

377.13 €

40 Pieces Per Package

1 pack Available 30 Days 10Orange7.621010-63022.5082.98Polyamide

322.48 €

160 Pieces Per Package

1 pack Available 30 Days 2Grey10102-100022.5024.40-

403.37 €

120 Pieces Per Package

1 pack Available 30 Days 3Grey10103-100022.5034.40-

337.79 €

80 Pieces Per Package

1 pack Available 30 Days 4Grey10104-100022.5044.4-

409.93 €

80 Pieces Per Package

1 pack Available 30 Days 5Grey10105-100022.5054.40-

366.21 €

60 Pieces Per Package

1 pack Available 30 Days 6Grey10106-100022.5064.40-

311.55 €

40 Pieces Per Package

1 pack Available 30 Days 8Grey1088-100022.5084.40-

388.07 €

160 Pieces Per Package

1 pack Available 30 Days 2Orange10.1662-100022.5024.56-

403.37 €

120 Pieces Per Package

1 pack Available 30 Days 3Orange10.1663-100022.5034.72-

337.79 €

80 Pieces Per Package

1 pack Available 30 Days 4Orange10.1664-100022.5044.88-

409.93 €

80 Pieces Per Package

1 pack Available 30 Days 5Orange10.1665-100022.5055.04-

366.21 €

60 Pieces Per Package

1 pack Available 30 Days 6Orange10.1666-100022.5065.20-

Loading...

  1. 1

Basic information

AWG max. 12 AWG (min.) 28 Max. cross section (inflexible)(mm²) 2.50
Min. cross section (inflexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 2.50 Min. cross section (flexible)(mm²) 0.08
Stripping length (max.)(mm) 6 No. of rows 1 Product size (length)(mm) 12.80
Series (connectors) 741 Connection (components) Print PCB terminal features + CAGE CLAMP®
PCB terminal type (category) Spring-loaded terminal Actuation direction Parallel (to the PCB) Connector orientation Parallel (to the PCB)
Contact material Cathode copper Contact surface Tin plated Industrial goods Yes
Wire protection Yes

Tech Support