PCB terminal strip 255【20-400 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
255-402/000-009/999-950
255-403/000-009/999-950
255-404
255-404/000-009/999-950
255-405
255-405/000-009/999-950
255-406/000-009/999-950
255-407
255-407/000-009/999-950
255-408
255-409
255-409/000-009/999-950
255-410
255-410/000-009/999-950
255-412
255-412/000-009/999-950
255-416
255-424
255-424/000-009/999-950
255-436
255-448
255-502
255-502/333-000
255-503
255-503/000-009/999-950
255-504
255-505
255-505/000-009/999-950
255-506
255-507
255-508
255-509
255-510
255-512
255-516
255-524
255-603
255-604
255-605
255-606
255-607
255-609
255-610
255-612
255-616
255-624
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color AWG (min.) Contact spacing
(mm)
Stripping length (max.)
(mm)
No. of rows Pins per row Nominal voltage
(V)
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Weight
(g)

621.85 €

400 Pieces Per Package

1 pack 7 Days 2Light grey285.08812176-18.2012.9018.30-

577.03 €

280 Pieces Per Package

1 pack 8 Days 3Light grey285.081213176-18.2017.9018.30-

285.72 €

200 Pieces Per Package

1 pack 8 Days 4Grey285.086-4320-18.3018.2022.90-

577.03 €

200 Pieces Per Package

1 pack 31 Days 4Light grey285.081214176-18.3018.2022.90-

285.72 €

160 Pieces Per Package

1 pack 7 Days 5Grey285.086-5320-18.3018.2027.90-

509.80 €

160 Pieces Per Package

1 pack 30 Days 5Light grey285.08615176-18.3018.2027.90-

514.28 €

140 Pieces Per Package

1 pack 30 Days 6Light grey285.08616176-18.3018.2032.90-

290.20 €

120 Pieces Per Package

1 pack 8 Days 7Grey285.085-7320-18.3018.2037.90-

532.21 €

120 Pieces Per Package

1 pack 8 Days 7Light grey285.08617176-18.3018.2037.90-

263.29 €

100 Pieces Per Package

1 pack 8 Days 8Grey285.085-8320-18.3018.2042.90-

296.92 €

100 Pieces Per Package

1 pack 7 Days 9Grey285.086-9320-18.3018.2047.9-

532.21 €

100 Pieces Per Package

1 pack 8 Days 9Light grey285.08619176-18.3018.2047.9-

274.49 €

80 Pieces Per Package

1 pack 8 Days 10Grey285.086-10320-18.3018.2052.90-

487.40 €

80 Pieces Per Package

1 pack 30 Days 10Light grey285.086110176-18.3018.2052.90-

246.49 €

60 Pieces Per Package

1 pack 7 Days 12Grey285.086-12320-18.3018.2062.90-

431.37 €

60 Pieces Per Package

1 pack 30 Days 12Light grey285.086112176-18.3018.2062.90-

319.33 €

60 Pieces Per Package

1 pack 8 Days 16Grey285.086-16320-18.3018.2082.90-

319.33 €

40 Pieces Per Package

1 pack 8 Days 24Grey285.086-2432018.318.3018.20122.9027.72

554.63 €

40 Pieces Per Package

1 pack 30 Days 24Light grey285.086124176-18.3018.20122.90-

235.28 €

20 Pieces Per Package

1 pack 8 Days -------------

312.60 €

20 Pieces Per Package

1 pack 8 Days 48Grey285.086-48320-18.3018.20242.90-

235.28 €

280 Pieces Per Package

1 pack 7 Days -------------

235.28 €

280 Pieces Per Package

1 pack 7 Days 2Grey257.626-2630-22.2017.9023-

224.08 €

180 Pieces Per Package

1 pack 7 Days 3Grey257.626-3630-18.3018.2025.40-

397.76 €

180 Pieces Per Package

1 pack 31 Days 3Light grey287.62613275-18.3018.2025.40-

218.48 €

140 Pieces Per Package

1 pack 7 Days 4Grey257.626-4630-18.3018.2032.90-

229.68 €

120 Pieces Per Package

1 pack 8 Days 5Grey257.626-563018.318.3018.2040.407.34

402.24 €

120 Pieces Per Package

1 pack 31 Days 5Light grey287.62615275-18.3018.2040.40-

212.88 €

100 Pieces Per Package

1 pack 8 Days 6Grey257.626-6630-18.3018.2047.9-

207.27 €

80 Pieces Per Package

1 pack 8 Days 7Grey257.626-763018.318.3018.2055.4010

173.65 €

60 Pieces Per Package

1 pack 7 Days 8Grey257.626-863018.318.3018.2042.9011.38

196.07 €

60 Pieces Per Package

1 pack 31 Days 9Grey257.626-9630-18.3018.2070.40-

218.48 €

60 Pieces Per Package

1 pack 8 Days 10Grey257.626-10630-18.3018.2077.90-

173.65 €

40 Pieces Per Package

1 pack 7 Days 12Grey257.626-1263018.318.3018.2092.9017.357

229.68 €

40 Pieces Per Package

1 pack 7 Days 16Grey257.626-1663018.318.3018.20122.9022.66

168.05 €

20 Pieces Per Package

1 pack 30 Days 24Grey257.628-2463018.318.3018.20182.9033.93

184.87 €

140 Pieces Per Package

1 pack 31 Days 3Grey2510.168-3100018.318.3018.2032.905.18

156.85 €

100 Pieces Per Package

1 pack 8 Days 4Grey2510.168-4100018.318.3018.2042.906.889

162.45 €

80 Pieces Per Package

1 pack 31 Days 5Grey2510.168-5100018.318.3018.2052.908.565

140.04 €

60 Pieces Per Package

1 pack 31 Days 6Grey2510.168-6100018.318.3018.2062.9010.241

162.45 €

60 Pieces Per Package

1 pack 31 Days 7Grey2510.168-7100018.318.3018.2072.9011.917

140.04 €

40 Pieces Per Package

1 pack 30 Days 9Grey2510.16819100018.318.3018.2092.9015.269

151.25 €

40 Pieces Per Package

1 pack 30 Days 10Grey2510.168110100018.318.3018.20102.9016.945

179.27 €

40 Pieces Per Package

1 pack 30 Days 12Grey2510.1681121000-18.3018.20122.90-

123.24 €

20 Pieces Per Package

1 pack 30 Days 16Grey2510.168116100018.318.3018.20162.9027.001

179.27 €

20 Pieces Per Package

1 pack 31 Days 24Grey2510.168124100018.318.3018.20242.9040.409

Loading...

  1. 1

Basic information

AWG max. 12 Max. cross section (inflexible)(mm²) 2.50 Min. cross section (inflexible)(mm²) 0.08
Max. cross section (flexible)(mm²) 2.50 Min. cross section (flexible)(mm²) 0.08 Min. stripping length(mm) 8
Series (connectors) 255 Connection (components) Print PCB terminal features + CAGE CLAMP®
PCB terminal type (category) Spring-loaded terminal Connector orientation Perpendicular (to the PCB) Contact material Cathode copper
Contact surface Tin plated Industrial goods Yes Wire protection Yes

Tech Support