Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | AWG max. | Contact spacing (mm) | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. stripping length (mm) | Stripping length (max.) (mm) | Pins per row | Nominal voltage (V) | Product size (depth) (mm) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
364.15 € | 60 Pieces Per Package | 1 pack | 6 Days | 15 | Grey | 14 | 5 | 2.50 | 2.50 | 6 | 9 | 15 | 320 | - | 19.00 | 14.30 | 76.50 | - | |||
285.72 € | 160 Pieces Per Package | 1 pack | 6 Days | 4 | Grey | 12 | 7.5 | 2.50 | 2.50 | 6 | 9 | 4 | 630 | - | 19.00 | 14.30 | 29.00 | - | |||
263.29 € | 100 Pieces Per Package | 1 pack | 30 Days | 6 | Grey | 12 | 7.5 | 2.50 | 2.50 | 6 | 9 | 6 | 630 | 14.3 | 19.00 | 14.30 | 44 | 8.511 | |||
246.49 € | 80 Pieces Per Package | 1 pack | 6 Days | 7 | Grey | 12 | 7.5 | 2.50 | 2.50 | 6 | 9 | 7 | 630 | - | 19.00 | 14.30 | 51.5 | - | |||
235.28 € | 60 Pieces Per Package | 1 pack | 30 Days | 9 | Grey | 12 | 7.5 | 2.50 | 2.50 | 6 | 9 | 9 | 630 | - | 19.00 | 14.30 | 66.50 | - | |||
308.12 € | 220 Pieces Per Package | 1 pack | 6 Days | 3 | Orange | 12 | 7.62 | 2.50 | 2.50 | 7 | 9 | 3 | 630 | - | 19.00 | 14.30 | 21.74 | - | |||
285.72 € | 160 Pieces Per Package | 1 pack | 6 Days | 4 | Orange | 12 | 7.62 | 2.50 | 2.50 | 7 | 9 | 4 | 630 | - | 19.00 | 14.30 | 29.36 | - | |||
263.29 € | 100 Pieces Per Package | 1 pack | 6 Days | 6 | Orange | 12 | 7.62 | 2.50 | 2.50 | 7 | 9 | 6 | 630 | - | 19.00 | 14.30 | 44.60 | - | |||
235.28 € | 60 Pieces Per Package | 1 pack | 6 Days | 9 | Orange | 12 | 7.62 | 2.50 | 2.50 | 7 | 9 | 9 | 630 | - | 19.00 | 14.30 | 67.46 | - | |||
229.68 € | 200 Pieces Per Package | 1 pack | 30 Days | 2 | Grey | 14 | 3.50 | 1.50 | 1.50 | 8 | 6 | 2 | 160 | - | 15.7 | 13.40 | 21.80 | - | |||
285.72 € | 180 Pieces Per Package | 1 pack | 30 Days | 3 | Grey | 14 | 3.50 | 1.50 | 1.50 | 6 | 6 | 3 | 160 | - | 15.7 | 13.40 | 25.30 | - | |||
274.49 € | 140 Pieces Per Package | 1 pack | 30 Days | 4 | Grey | 14 | 3.50 | 1.50 | 1.50 | 8 | 6 | 4 | 160 | - | 15.7 | 13.40 | 28.80 | - | |||
498.60 € | 240 Pieces Per Package | 1 pack | 6 Days | 5 | Grey | 14 | 3.50 | 1.50 | 1.50 | 8 | 6 | 5 | 160 | - | 15.7 | 13.40 | 19 | - | |||
330.53 € | 120 Pieces Per Package | 1 pack | 6 Days | 6 | Grey | 14 | 3.50 | 1.50 | 1.50 | 8 | 6 | 6 | 160 | - | 15.7 | 13.40 | 35.80 | - | |||
565.83 € | 160 Pieces Per Package | 1 pack | 30 Days | 8 | Grey | 14 | 3.50 | 1.50 | 1.50 | 8 | 6 | 8 | 160 | - | 15.7 | 13.40 | 42.8 | - | |||
312.60 € | 80 Pieces Per Package | 1 pack | 30 Days | 9 | Grey | 14 | 3.50 | 1.50 | 1.50 | 8 | 6 | 9 | 160 | - | 15.7 | 13.40 | 46.30 | - | |||
341.73 € | 80 Pieces Per Package | 1 pack | 6 Days | 10 | Grey | 14 | 3.50 | 1.50 | 1.50 | 8 | 6 | 10 | 160 | - | 15.7 | 13.40 | 49.80 | - | |||
408.96 € | 80 Pieces Per Package | 1 pack | 30 Days | 12 | Grey | 14 | 3.50 | 1.50 | 1.50 | 8 | 6 | 12 | 160 | - | 15.7 | 13.40 | 56.80 | - | |||
218.48 € | 200 Pieces Per Package | 1 pack | 30 Days | 2 | Orange | 14 | 3.81 | 1.50 | 1.50 | 8 | 6 | 2 | 320 | - | 15.7 | 13.40 | 22.42 | - | |||
442.57 € | 360 Pieces Per Package | 1 pack | 30 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
285.72 € | 180 Pieces Per Package | 1 pack | 30 Days | 3 | Orange | 14 | 3.81 | 1.50 | 1.50 | 8 | 6 | 3 | 320 | - | 15.7 | 13.40 | 26.23 | - | |||
274.49 € | 140 Pieces Per Package | 1 pack | 31 Days | 4 | Orange | 14 | 3.81 | 1.50 | 1.50 | 8 | 6 | 4 | 320 | - | 15.7 | 13.40 | 30.04 | - | |||
330.53 € | 120 Pieces Per Package | 1 pack | 30 Days | 6 | Orange | 14 | 3.81 | 1.50 | 1.50 | 8 | 6 | 6 | 320 | - | 15.7 | 13.40 | 37.66 | - | |||
458.27 € | 160 Pieces Per Package | 1 pack | 6 Days | 7 | Orange | 14 | 3.81 | 1.50 | 1.50 | 8 | 6 | 7 | 320 | 13.4 | 15.7 | 13.40 | 28.17 | 4.882 | |||
352.95 € | 100 Pieces Per Package | 1 pack | 30 Days | 8 | Orange | 14 | 3.81 | 1.50 | 1.50 | 8 | 6 | 8 | 320 | - | 15.7 | 13.40 | 45.28 | - | |||
480.67 € | 120 Pieces Per Package | 1 pack | 6 Days | 10 | Orange | 14 | 3.81 | 1.50 | 1.50 | 8 | 6 | 10 | 320 | 13.4 | 15.7 | 13.40 | 39.6 | 6.895 | |||
341.73 € | 80 Pieces Per Package | 1 pack | 30 Days | 10 | Orange | 14 | 3.81 | 1.50 | 1.50 | 8 | 6 | 10 | 320 | - | 15.7 | 13.40 | 52.90 | - | |||
480.67 € | 100 Pieces Per Package | 1 pack | 6 Days | 12 | Orange | 14 | 3.81 | 1.50 | 1.50 | 6 | 6 | 12 | 320 | 13.4 | 15.7 | 13.40 | 47.22 | 8.237 |
Loading...
AWG (min.) | 28 | Min. cross section (inflexible)(mm²) | 0.08 | Min. cross section (flexible)(mm²) | 0.08 |
---|---|---|---|---|---|
No. of rows | 1 | Series (connectors) | 739 | Connection (components) | |
PCB terminal features | + CAGE CLAMP® | PCB terminal type (category) | Spring-loaded terminal | Connector orientation | Perpendicular (to the PCB) |
Contact material | Cathode copper | Contact surface | Tin plated | Industrial goods | Yes |
Wire protection | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Color
AWG max.
Contact spacing(mm)
Max. cross section (inflexible)(mm²)
Max. cross section (flexible)(mm²)
Min. stripping length(mm)
Stripping length (max.)(mm)
Pins per row
Nominal voltage(V)
Product size (depth)(mm)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Weight(g)
Filter by standard shipping days
Optional Attributes