PCB terminal strip 745【8-276 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
745-102
745-102/005-000
745-103
745-104
745-104/005-000
745-105
745-106
745-107
745-108
745-109
745-110
745-1353
745-1354
745-1355
745-1356
745-1357
745-1358
745-1359
745-1360
745-1362
745-1402
745-1403
745-1404
745-1405
745-1406
745-1407
745-1408
745-1409
745-1410
745-1412
745-1452
745-1453
745-1454
745-1455
745-1456
745-1457
745-1458
745-1459
745-1460
745-1462
745-152
745-152/005-000
745-153
745-155
745-156
745-157
745-157/005-000
745-158
745-159
745-162
745-202/005-000
745-203
745-204
745-205
745-206
745-207
745-208
745-209
745-210
745-212
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color AWG max. AWG (min.) Contact spacing
(mm)
Max. cross section (inflexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (flexible)
(mm²)
Min. stripping length
(mm)
Stripping length (max.)
(mm)
Pins per row Nominal voltage
(V)
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Weight
(g)

388.07 €

230 Pieces Per Package

1 pack Available 30 Days 2Grey122854.000.084.000.0889232022.922.9011.50234.42

207.68 €

100 Pieces Per Package

1 pack Available 6 Days 2Grey122854.000.084.000.0889225022.923.0022.9025.205.608

381.51 €

160 Pieces Per Package

1 pack Available 6 Days 3Grey122854.000.084.000.0889332022.922.9016.50236.386

355.27 €

120 Pieces Per Package

1 pack Available 6 Days 4Grey122854.000.084.000.0889432022.922.9021.50238.42

262.35 €

80 Pieces Per Package

1 pack Available 30 Days 4Grey122854.000.084.000.08894250-23.0022.9035.20-

359.64 €

100 Pieces Per Package

1 pack Available 6 Days 5Grey122854.000.084.000.0889532022.923.0022.9026.5010.42

326.84 €

80 Pieces Per Package

1 pack Available 6 Days 6Grey122854.000.084.000.08896320-23.0022.9031.50-

333.41 €

70 Pieces Per Package

1 pack Available 6 Days 7Grey122854.000.084.000.08897320-23.0022.9036.5-

322.48 €

60 Pieces Per Package

1 pack Available 6 Days 8Grey122854.000.084.000.0889832022.923.0022.9041.5016.42

300.61 €

50 Pieces Per Package

1 pack Available 6 Days 9Grey122854.000.084.000.08899320-23.0022.9046.50-

333.41 €

50 Pieces Per Package

1 pack Available 30 Days 10Grey122854.000.084.000.088910320-23.0022.9051.5-

267.81 €

72 Pieces Per Package

1 pack Available 6 Days 3Grey1024106.000.26.000.2081231000-29.1027.5029.1-

224.08 €

48 Pieces Per Package

1 pack Available 30 Days 4Grey1024106.000.26.000.2081241000-29.1027.5039.10-

229.55 €

40 Pieces Per Package

1 pack Available 30 Days 5Grey1024106.000.26.000.2081251000-29.1027.5049.1-

218.63 €

32 Pieces Per Package

1 pack Available 30 Days 6Grey1024106.000.26.000.2081261000-29.1027.5059.1-

191.29 €

24 Pieces Per Package

1 pack Available 30 Days 7Grey1024106.000.26.000.2081271000-29.1027.5069.10-

213.16 €

24 Pieces Per Package

1 pack Available 30 Days 8Grey1024106.000.26.000.2081281000-29.1027.5079.10-

235.01 €

24 Pieces Per Package

1 pack Available 30 Days 9Grey1024106.000.26.000.2081291000-29.1027.5089.10-

218.63 €

16 Pieces Per Package

1 pack Available 30 Days 10Grey1024106.000.26.000.20812101000-29.1027.5099.10-

207.68 €

16 Pieces Per Package

1 pack Available 31 Days 12Grey1024106.000.26.000.20812121000-29.1027.50119.10-

235.01 €

80 Pieces Per Package

1 pack Available 30 Days 2Grey102412.506.000.26.000.2081221000-27.5021.6029.1-

196.75 €

48 Pieces Per Package

1 pack Available 30 Days 3Grey102412.506.000.26.000.2081231000-29.1027.5034.10-

213.16 €

40 Pieces Per Package

1 pack Available 6 Days 4Grey102412.506.000.26.000.2081241000-29.1027.5046.6-

213.16 €

32 Pieces Per Package

1 pack Available 30 Days 5Grey102412.506.000.26.000.2081251000-29.1027.5059.1-

185.83 €

24 Pieces Per Package

1 pack Available 30 Days 6Grey102412.506.000.26.000.2081261000-29.1027.5071.60-

213.16 €

24 Pieces Per Package

1 pack Available 30 Days 7Grey102412.506.000.26.000.2081271000-29.1027.5084.10-

202.21 €

16 Pieces Per Package

1 pack Available 30 Days 8Grey102412.506.000.26.000.2081281000-29.1027.5096.60-

185.83 €

16 Pieces Per Package

1 pack Available 30 Days 9Grey102412.506.000.26.000.2081291000-29.1027.50109.10-

202.21 €

16 Pieces Per Package

1 pack Available 30 Days 10Grey102412.506.000.26.000.20812101000-29.1027.50121.60-

130.71 €

8 Pieces Per Package

1 pack Available 30 Days 12Grey102412.506.000.26.000.20812121000-29.1027.50146.60-

213.16 €

64 Pieces Per Package

1 pack Available 6 Days 2Grey1024156.000.26.000.2081221000-27.5024.1029.1-

185.83 €

40 Pieces Per Package

1 pack Available 30 Days ------------------

191.29 €

32 Pieces Per Package

1 pack Available 6 Days 4Grey1024156.000.26.000.2081241000-29.1027.5054.10-

180.36 €

24 Pieces Per Package

1 pack Available 31 Days 5Grey1024156.000.26.000.2081251000-29.1027.5069.10-

174.89 €

16 Pieces Per Package

1 pack Available 30 Days 6Grey1024156.000.26.000.2081261000-29.1027.5084.10-

202.21 €

16 Pieces Per Package

1 pack Available 31 Days 7Grey1024156.000.26.000.2081271000-29.1027.5099.10-

185.83 €

16 Pieces Per Package

1 pack Available 31 Days 8Grey1024156.000.26.000.2081281000-29.1027.50114.10-

130.71 €

8 Pieces Per Package

1 pack Available 31 Days 9Grey1024156.000.26.000.2081291000-29.1027.50129.10-

141.61 €

8 Pieces Per Package

1 pack Available 31 Days 10Grey1024156.000.26.000.20812101000-29.1027.50144.10-

169.43 €

8 Pieces Per Package

1 pack Available 30 Days 12Grey1024156.000.26.000.20812121000-29.1027.50174.10-

301.40 €

160 Pieces Per Package

1 pack 6 Days 2Grey12287.54.000.084.000.0889263022.922.9014.00234.91

344.33 €

160 Pieces Per Package

1 pack Available 30 Days 2Grey12287.54.000.084.000.0889250022.923.0022.9027.706.111

304.99 €

120 Pieces Per Package

1 pack Available 6 Days 3Grey12287.54.000.084.000.08893630-22.9021.5023-

267.81 €

70 Pieces Per Package

1 pack Available 30 Days 5Grey12287.54.000.084.000.08895630-23.0022.9036.5-

267.81 €

60 Pieces Per Package

1 pack Available 30 Days 6Grey12287.54.000.084.000.08896630-23.0022.9044-

256.88 €

50 Pieces Per Package

1 pack Available 31 Days ------------------

213.16 €

40 Pieces Per Package

1 pack Available 30 Days 7Grey12287.54.000.084.000.08897500-23.0022.9065.20-

229.55 €

40 Pieces Per Package

1 pack Available 30 Days 8Grey12287.54.000.084.000.08898630-23.0022.9059.00-

256.88 €

40 Pieces Per Package

1 pack Available 30 Days 9Grey12287.54.000.084.000.08899630-23.0022.9066.50-

251.40 €

30 Pieces Per Package

1 pack Available 30 Days 12Grey12287.54.000.084.000.088912630-23.0022.9089.00-

202.21 €

90 Pieces Per Package

1 pack Available 30 Days 2Grey1228104.000.084.000.08892630-23.0022.9030.20-

256.88 €

100 Pieces Per Package

1 pack Available 30 Days 3Grey1228104.000.084.000.088931000-23.0022.9026.50-

235.01 €

70 Pieces Per Package

1 pack Available 30 Days 4Grey1228104.000.084.000.088941000-23.0022.9036.5-

202.21 €

50 Pieces Per Package

1 pack Available 30 Days ------------------

185.83 €

40 Pieces Per Package

1 pack Available 6 Days 6Grey1228104.000.084.000.088961000-23.0022.9056.50-

213.16 €

40 Pieces Per Package

1 pack Available 30 Days 7Grey1228104.000.084.000.088971000-23.0022.9066.50-

180.36 €

30 Pieces Per Package

1 pack Available 30 Days 8Grey1228104.000.084.000.088981000-23.0022.9076.50-

202.21 €

30 Pieces Per Package

1 pack Available 30 Days 9Grey1228104.000.084.000.088991000-23.0022.9086.50-

158.49 €

20 Pieces Per Package

1 pack Available 30 Days 10Grey1228104.000.084.000.0889101000-23.0022.9096.50-

218.63 €

20 Pieces Per Package

1 pack Available 30 Days 12Grey1228104.000.084.000.0889121000-23.0022.90116.50-

Loading...

Basic information

No. of rows 1 Series (connectors) 745 Connection (components) Print
PCB terminal features + CAGE CLAMP® PCB terminal type (category) Spring-loaded terminal Connector orientation At an angle (to the PCB)
Contact material Cathode copper Contact surface Tin plated Industrial goods Yes
Wire protection Yes

Tech Support