Pin enclosure - PCB 734【25-200 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
734-140/105-604
734-142/046-000
734-165/105-604
734-371
734-405/001-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color AWG max. AWG (min.) Cross section (max.)
(mm²)
Min. cross section
(mm²)
Stripping length (max.)
(mm)
Pins per row Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connection (components) Connector features Connector orientation Connector type

280.11 €

100 Pieces Per Package

1 pack 26 Days 10Black-----1030012.78.537.4Print-Perpendicular (to the PCB)Plug, vertical mount

290.20 €

100 Pieces Per Package

1 pack 21 Days 10Light grey-----1030014.18.544.4Print-Perpendicular (to the PCB)Plug, vertical mount

285.72 €

200 Pieces Per Package

1 pack 25 Days 5Black-----530010.910.319.9Print-Perpendicular (to the PCB)Plug, vertical mount

514.28 €

25 Pieces Per Package

1 pack 30 Days 11-14281.50.0871125040.9018.5041.35Spring-loaded terminal--Plug, vertical mount

330.53 €

100 Pieces Per Package

1 pack 6 Days 5Light grey-----516021.8019.9026.60Print2 -tier-Plug, horizontal mount

Loading...

  1. 1

Basic information

Contact spacing(mm) 3.50 No. of rows 1 Nominal current(A) 10
Series (connectors) 734 Connectors wire-to-board Contact material Copper alloy
Contact surface Tin plated Insulation material PA 66 Pin strip type (category) Pin enclosure - PCB
Industrial goods Yes

Tech Support