Pin header with str. solder pins 713【120 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

713-1410/105-000/997-407

Part Number
713-1410/105-000/997-407
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

666.67 €

120 Pieces Per Package

1 pack 21 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 20 Color Black Contact spacing(mm) 3.50
Max. temperature(°C) +100 Min. temperature(°C) -60 No. of rows 2
Pins per row 10 Nominal current(A) 12 Nominal voltage(V) 160
Product size (height)(mm) 15.9 Product size (length)(mm) 13.3 Product size (width)(mm) 36.5
Series (connectors) 1735 Connection (components) Print Connector orientation Perpendicular (to the PCB)
Connector type Plug, straight Connectors wire-to-board Contact material Cathode copper
Contact surface Tin plated Insulation material PA 6.6 Pin shape Square
Pin strip type (category) Pin strip (standard) Industrial goods Yes

This page is Pin header with str. solder pins 713, part number 713-1410/105-000/997-407.
You can find the detail information about specifications and dimensions on part number 713-1410/105-000/997-407.

Tech Support