Plug for PCBs, angled, 770【50-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
770-813/011-000
770-814
770-814/011-000
770-815
770-815/011-000
770-833
770-833/011-000
770-834
770-834/011-000
770-853
770-853/011-000/060-000
770-853/011-000/062-000
770-854/011-000
770-854/011-000/060-000
770-854/011-000/062-000
770-854/011-000/064-000
770-855/011-000/060-000
770-855/011-000/062-000
770-855/011-000/064-000
770-873/011-000/071-000
770-873/011-000/073-000
770-874/011-000
770-874/011-000/071-000
770-874/011-000/072-000
770-874/011-000/073-000
770-875/011-000
770-875/011-000/073-000
770-893/011-000/081-000
770-893/011-000/082-000
770-894/011-000
770-894/011-000/081-000
770-895/011-000
770-895/011-000/080-000
770-895/011-000/082-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Nominal voltage
(V)
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Coding Connector type

201.67 €

100 Pieces Per Package

1 pack 31 Days 3Black2502611.727APlug, horizontal mount

136.17 €

50 Pieces Per Package

1 pack Available 30 Days 4Black40011.72637APlug, horizontal mount

136.17 €

50 Pieces Per Package

1 pack Available 8 Days 4Black4002611.737APlug, horizontal mount

145.65 €

50 Pieces Per Package

1 pack 7 Days 5Black40011.72647APlug, horizontal mount

163.96 €

50 Pieces Per Package

1 pack Available 8 Days 5Black4002611.747APlug, horizontal mount

201.67 €

100 Pieces Per Package

1 pack 8 Days 3White25011.72627APlug, horizontal mount

201.67 €

100 Pieces Per Package

1 pack 7 Days 3White2502611.727APlug, horizontal mount

105.31 €

50 Pieces Per Package

1 pack 30 Days 4White40011.72637APlug, horizontal mount

136.17 €

50 Pieces Per Package

1 pack Available 30 Days 4White4002611.737APlug, horizontal mount

229.68 €

100 Pieces Per Package

1 pack 30 Days 3Grey25011.72627BPlug, vertical mount

263.29 €

100 Pieces Per Package

1 pack 8 Days 3Grey250-11.727BPlug, horizontal mount

263.29 €

100 Pieces Per Package

1 pack 30 Days 3Grey250-11.727BPlug, horizontal mount

123.24 €

50 Pieces Per Package

1 pack 7 Days 4Grey4002611.737BPlug, horizontal mount

153.03 €

50 Pieces Per Package

1 pack Available 30 Days 4Grey400-11.737BPlug, horizontal mount

140.04 €

50 Pieces Per Package

1 pack 30 Days --------

153.03 €

50 Pieces Per Package

1 pack Available 30 Days 4Grey400-11.737BPlug, horizontal mount

174.89 €

50 Pieces Per Package

1 pack Available 30 Days 5Grey400-11.747BPlug, horizontal mount

174.89 €

50 Pieces Per Package

1 pack Available 30 Days 5Grey400-11.747BPlug, horizontal mount

174.89 €

50 Pieces Per Package

1 pack Available 30 Days 5Grey400-11.747BPlug, horizontal mount

229.68 €

100 Pieces Per Package

1 pack 30 Days 3Light green250-11.727BPlug, horizontal mount

229.68 €

100 Pieces Per Package

1 pack 30 Days 3Light green250-11.727BPlug, horizontal mount

140.04 €

50 Pieces Per Package

1 pack 30 Days 4Light green4002611.737BPlug, horizontal mount

140.04 €

50 Pieces Per Package

1 pack 30 Days 4Light green400-11.737BPlug, horizontal mount

140.04 €

50 Pieces Per Package

1 pack 30 Days 4Light green400-11.737BPlug, horizontal mount

140.04 €

50 Pieces Per Package

1 pack 30 Days 4Light green400-11.737BPlug, horizontal mount

151.25 €

50 Pieces Per Package

1 pack 30 Days 5Light green4002611.747BPlug, horizontal mount

162.45 €

50 Pieces Per Package

1 pack 30 Days 5Light green400-11.747BPlug, horizontal mount

229.68 €

100 Pieces Per Package

1 pack 30 Days 3Pink250-11.727BPlug, horizontal mount

229.68 €

100 Pieces Per Package

1 pack 30 Days 3Pink250-11.727BPlug, horizontal mount

140.04 €

50 Pieces Per Package

1 pack 30 Days --------

128.84 €

50 Pieces Per Package

1 pack 30 Days 4Pink400-11.737BPlug, horizontal mount

162.45 €

50 Pieces Per Package

1 pack 30 Days 5Pink4002611.747BPlug, horizontal mount

162.45 €

50 Pieces Per Package

1 pack 31 Days 5Pink400-11.747BPlug, horizontal mount

151.25 €

50 Pieces Per Package

1 pack 30 Days 5Pink400-11.747BPlug, horizontal mount

Loading...

  1. 1

Basic information

Nominal current(A) 25 Connection (components) Soldering Connector type (category) Mains connector
Contact material Copper alloy Series (mains connectors) WINSTA MIDI Industrial goods Yes

Tech Support