Quadruple-deck PCB terminal strip 738【6-72 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
738-102
738-103
738-104
738-108
738-112
738-116
738-124
738-202
738-203
738-206
738-212
738-216
738-224
738-302
738-303
738-304
738-306
738-308
738-312
738-316
738-402
738-403
738-404
738-406
738-412
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Contact spacing
(mm)
Min. stripping length
(mm)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)

335.01 €

72 Pieces Per Package

1 pack 30 Days 8Grey518237.5011.0048.2

319.33 €

48 Pieces Per Package

1 pack 31 Days 12Grey518337.5016.0048.2

341.73 €

36 Pieces Per Package

1 pack 12 Days 16Grey518437.5021.0048.2

290.20 €

18 Pieces Per Package

1 pack 10 Days 32Grey518841.0037.5048.2

285.72 €

12 Pieces Per Package

1 pack 9 Days 48Grey5181248.2037.5061

285.72 €

9 Pieces Per Package

1 pack 10 Days 64Grey5181648.2037.5081.00

285.72 €

6 Pieces Per Package

1 pack 10 Days 96Grey5182448.2037.50121.00

335.01 €

72 Pieces Per Package

1 pack 30 Days 8Grey518237.5011.0048.2

319.33 €

48 Pieces Per Package

1 pack 31 Days 12Grey518337.5016.0048.2

296.92 €

24 Pieces Per Package

1 pack 31 Days 24Grey518637.5031.0048.2

285.72 €

12 Pieces Per Package

1 pack 30 Days --------

285.72 €

9 Pieces Per Package

1 pack 31 Days --------

285.72 €

6 Pieces Per Package

1 pack 31 Days --------

323.81 €

69 Pieces Per Package

1 pack 30 Days 8Orange5.0818237.5011.1648.2

319.33 €

48 Pieces Per Package

1 pack 30 Days 12Orange5.0818337.5016.2448.2

308.12 €

36 Pieces Per Package

1 pack 10 Days 16Orange5.0818437.5021.3248.2

296.92 €

24 Pieces Per Package

1 pack 10 Days 24Orange5.0818637.5031.4848.2

290.20 €

18 Pieces Per Package

1 pack 31 Days 32Orange5.0818841.6437.5048.2

285.72 €

12 Pieces Per Package

1 pack 30 Days 48Orange5.0851248.2037.5061.96

285.72 €

9 Pieces Per Package

1 pack 10 Days 64Orange5.08101648.2037.5082.28

323.81 €

69 Pieces Per Package

1 pack 30 Days 8Orange5.0810237.5011.1648.2

319.33 €

48 Pieces Per Package

1 pack 31 Days 12Orange5.0810337.5016.2448.2

308.12 €

36 Pieces Per Package

1 pack 31 Days 16Orange5.0810437.5021.3248.2

296.92 €

24 Pieces Per Package

1 pack 30 Days 24Orange5.0810637.5031.4848.2

285.72 €

12 Pieces Per Package

1 pack 31 Days 48Orange5.08101248.2037.5061.96

Loading...

  1. 1

Basic information

AWG max. 12 AWG (min.) 28 Max. cross section (inflexible)(mm²) 2.50
Min. cross section (inflexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 2.50 Min. cross section (flexible)(mm²) 0.08
Stripping length (max.)(mm) 6 No. of rows 1 Nominal voltage(V) 320
Series (connectors) 738 Connection (components) Print PCB terminal features + CAGE CLAMP®
PCB terminal type (category) 4-tier terminal Connector orientation At an angle (to the PCB) Contact material Cathode copper
Contact surface Tin plated Industrial goods Yes Wire protection Yes

Tech Support