Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2061-601/998-404 |
2061-602/998-404 |
2061-603/998-404 |
2061-622/998-404 |
2061-623/998-404 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | Pins per row | Product size (height) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
0.80 € | 1 | Available | 3 Days | 1 | White | 1 | 5.70 | 15.80 | ||
1.33 € | 1 | Available | 3 Days | 2 | White | 2 | 11.7 | 15.80 | ||
1.85 € | 1 | Available | 3 Days | 3 | White | 3 | 15.8 | 17.70 | ||
1.33 € | 1 | Available | 3 Days | 2 | Black | 2 | 11.7 | 15.80 | ||
2.05 € | 1 | Available | 3 Days | 3 | Black | 3 | 15.8 | 17.70 |
Loading...
AWG max. | 16 | AWG (min.) | 20 | Contact spacing(mm) | 6 |
---|---|---|---|---|---|
Max. cross section (inflexible)(mm²) | 1.50 | Min. cross section (inflexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 1.50 |
Min. cross section (flexible)(mm²) | 0.50 | Min. stripping length(mm) | 7 | Stripping length (max.)(mm) | 10 |
No. of rows | 1 | Nominal current(A) | 12 | Nominal voltage(V) | 320 |
Product size (length)(mm) | 5.60 | Series (connectors) | 2061 | Connection (components) | |
PCB terminal features | + actuator | PCB terminal type (category) | SMD PCB terminal | Connector orientation | Parallel (to the PCB) |
Contact material | Cu-alloy | Contact surface | Tin plated | Insulation material | PPA-GF |
Industrial goods | Yes | Wire protection | Yes |