Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
890-3105 |
890-3105/011-000 |
890-805/011-000 |
890-822 |
890-824 |
890-825 |
890-825/011-000 |
890-842 |
890-845/011-000 |
890-864 |
890-865 |
890-865/011-000 |
890-882 |
890-884 |
890-885 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | Max. temperature (°C) | Nominal voltage (V) | Product size (width) (mm) | Weight (g) | Coding | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
424.65 € | 100 Pieces Per Package | 1 pack | 31 Days | - | Blue | +40 °C | 400 | 23.60 | 5.26 | I | Socket, vertical vertical | |||
424.65 € | 100 Pieces Per Package | 1 pack | 6 Days | - | - | - | - | - | - | - | - | |||
431.79 € | 100 Pieces Per Package | 1 pack | Available | 31 Days | 5 | Black | +40 | 400 | 23.60 | 5.30 | A | Socket, horizontal mount | ||
207.27 € | 100 Pieces Per Package | 1 pack | 31 Days | 2 | White | +40 °C | 250 | 10.40 | 2.54 | A | Socket, vertical vertical | |||
366.21 € | 100 Pieces Per Package | 1 pack | Available | 31 Days | 4 | White | +40 °C | 400 | 19.20 | 4.39 | A | Socket, vertical vertical | ||
431.79 € | 100 Pieces Per Package | 1 pack | Available | 31 Days | 5 | White | +40 °C | 400 | 23.60 | 5.30 | A | Socket, vertical vertical | ||
431.79 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 5 | White | +40 °C | 400 | 23.60 | 5.30 | A | Socket, horizontal mount | ||
235.01 € | 100 Pieces Per Package | 1 pack | 31 Days | 2 | Grey | +40 °C | 250 | 10.40 | 2.47 | B | Socket, vertical vertical | |||
424.65 € | 100 Pieces Per Package | 1 pack | 31 Days | 5 | Grey | +40 °C | 400 | 23.60 | 4.89 | B | Socket, horizontal mount | |||
420.87 € | 100 Pieces Per Package | 1 pack | Available | 31 Days | 4 | Olive green | +40 °C | 400 | 19.20 | 4.33 | B | Socket, vertical vertical | ||
424.65 € | 100 Pieces Per Package | 1 pack | 31 Days | 5 | Olive green | +40 °C | 400 | 23.60 | 5.23 | B | Socket, vertical vertical | |||
424.65 € | 100 Pieces Per Package | 1 pack | 31 Days | 5 | Olive green | +40 °C | 400 | 23.60 | 5.23 | B | Socket, horizontal mount | |||
235.01 € | 100 Pieces Per Package | 1 pack | 31 Days | - | Pink | +40 °C | 400 | 23.60 | 2.47 | B | Socket, vertical vertical | |||
420.87 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | - | Pink | +40 °C | 400 | 23.60 | 4.33 | B | Socket, vertical vertical | ||
424.65 € | 100 Pieces Per Package | 1 pack | 32 Days | - | Pink | +40 °C | 400 | 23.60 | 5.23 | B | Socket, vertical vertical |
Loading...
Min. temperature(°C) | -5 | Nominal current(A) | 16 | Product size (height)(mm) | 12.2 |
---|---|---|---|---|---|
Product size (length)(mm) | 28.40 | Connection (components) | Solder pins | Connector type (category) | Mains connector |
Contact material | Copper alloy | Series (mains connectors) | WINSTA MINI | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Color
Max. temperature(°C)
Nominal voltage(V)
Product size (width)(mm)
Weight(g)
Coding
Connector type
Filter by standard shipping days
Optional Attributes