Solder pin 243【1,000 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

243-131

Part Number
243-131
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

50.93 €

1,000 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Solder pin length(mm) 4,50 Pin diameter 1 Product size (length) 4,5
Cable eye type (category) Pin Connection (components) Print Industrial goods Yes

This page is Solder pin 243, part number 243-131.
You can find the detail information about specifications and dimensions on part number 243-131.

Tech Support