Manufacturer part number: 235-714
Brand: WAGO
Price: 229.68 €
Delivery time: 31 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
235-714
Number of pins(Pole) | 1 | Color | Blue | AWG max. | 18 |
---|---|---|---|---|---|
AWG (min.) | 24 | Contact spacing(mm) | 5.08 | Max. cross section (inflexible)(mm²) | 0.75 |
Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (flexible)(mm²) | 0.34 | Min. cross section (flexible)(mm²) | 0.25 |
Min. stripping length(mm) | 12 | Stripping length (max.)(mm) | 10 | No. of rows | 1 |
Pins per row | 1 | Nominal current(A) | 24 | Nominal voltage(V) | 630 |
Product size (height)(mm) | 12.50 | Product size (length)(mm) | 6.50 | Product size (width)(mm) | 12.80 |
Series (connectors) | 235 | Weight(g) | 0.663 | Connection (components) | |
PCB terminal features | + CAGE CLAMP® | PCB terminal type (category) | Spring-loaded terminal | Actuation direction | Parallel (to the PCB) |
Connector orientation | Parallel (to the PCB) | Contact material | Cathode copper | Contact surface | Tin plated |
Insulation material | Polyamide 6.6 | Industrial goods | Yes | Wire protection | Yes |
This page is Spring-loaded terminal 0.34 mm², 235, part number 235-714.
You can find the detail information about specifications and dimensions on part number 235-714.