Spring-loaded terminal 0.50 mm², 235【800 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

235-711/333-000

Part Number
235-711/333-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

190.47 €

800 Pieces Per Package

1 pack 78 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Color Grey AWG max. 18
AWG (min.) 24 Contact spacing(mm) 5.08 Max. cross section (inflexible)(mm²) 0.50
Min. cross section (inflexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 0.50 Min. cross section (flexible)(mm²) 0.08
Min. stripping length(mm) 12 Stripping length (max.)(mm) 10 No. of rows 1
Pins per row 1 Nominal current(A) 24 Nominal voltage(V) 630
Product size (height)(mm) 12.50 Product size (length)(mm) 6.50 Product size (width)(mm) 19.10
Series (connectors) 235 Weight(g) 0.67 Connection (components) Print
PCB terminal features + CAGE CLAMP® PCB terminal type (category) Spring-loaded terminal Actuation direction Parallel (to the PCB)
Connector orientation Parallel (to the PCB) Contact material Cathode copper Contact surface Tin plated
Insulation material Polyamide 6.6 Industrial goods Yes Wire protection Yes

This page is Spring-loaded terminal 0.50 mm², 235, part number 235-711/333-000.
You can find the detail information about specifications and dimensions on part number 235-711/333-000.

Tech Support