Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
250-510/000-012
Number of pins(Pole) | 10 | Color | Orange | AWG max. | 16 |
---|---|---|---|---|---|
AWG (min.) | 20 | Contact spacing(mm) | 5 | Max. cross section (inflexible)(mm²) | 1.50 |
Min. cross section (inflexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 1 | Min. cross section (flexible)(mm²) | 0.50 |
Min. stripping length(mm) | 9 | Stripping length (max.)(mm) | 10 | No. of rows | 1 |
Pins per row | 10 | Nominal voltage(V) | 320 | Product size (height)(mm) | 20.50 |
Product size (length)(mm) | 13.00 | Product size (width)(mm) | 51.5 | Series (connectors) | 250 |
Weight(g) | 9.167 | Connection (components) | PCB terminal features | + CAGE CLAMP® | |
PCB terminal type (category) | Spring-loaded terminal | Connector orientation | At an angle (to the PCB) | Contact material | Cathode copper |
Contact surface | Tin plated | Industrial goods | Yes | Wire protection | Yes |
This page is Spring-loaded terminal 1.00 mm², 250, part number 250-510/000-012.
You can find the detail information about specifications and dimensions on part number 250-510/000-012.