Spring-loaded terminal 1.50 mm², 235【160-800 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
235-107
235-404/000-006
235-777
235-801
235-802
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color AWG max. Contact spacing
(mm)
Max. cross section (inflexible)
(mm²)
Min. cross section (flexible)
(mm²)
Min. stripping length
(mm)
Pins per row Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Weight
(g)
PCB terminal features Actuation direction

312.60 €

160 Pieces Per Package

1 pack 26 Days 7Orange163.811.500.75972432019.1012.5028.174.148+ PUSH WIRE®Parallel (to the PCB)

257.69 €

220 Pieces Per Package

1 pack 74 Days 4Blue145.082.500.251242463012.8012.5021.502.886+ CAGE CLAMP®Parallel (to the PCB)

240.88 €

800 Pieces Per Package

1 pack 26 Days 1Light green163.811.500.7591-32012.505.3019.100.572+ PUSH WIRE®-

107.55 €

400 Pieces Per Package

1 pack 6 Days 1Grey1410.162.500.2591-100012.5011.5012.800.983+ PUSH WIRE®-

151.25 €

220 Pieces Per Package

1 pack 6 Days ----------------

Loading...

  1. 1

Basic information

AWG (min.) 20 Min. cross section (inflexible)(mm²) 0.50 Max. cross section (flexible)(mm²) 1.50
Stripping length (max.)(mm) 10 No. of rows 1 Series (connectors) 235
Connection (components) Print PCB terminal type (category) Spring-loaded terminal Connector orientation Parallel (to the PCB)
Contact material Cathode copper Contact surface Tin plated Insulation material Polyamide 6.6
Industrial goods Yes Wire protection Yes

Tech Support