Manufacturer part number: 745-502/006-000
Brand: WAGO
Price: 3.93 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
745-502/006-000
Part Number
|
---|
745-502/006-000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
3.93 € | 1 | Available | 3 Days |
Loading...
Number of pins(Pole) | 2 | Color | Grey | AWG max. | 6 |
---|---|---|---|---|---|
AWG (min.) | 24 | Contact spacing(mm) | 10 | Cross section(mm²) | 16 |
Max. cross section (inflexible)(mm²) | 16.00 | Min. cross section (inflexible)(mm²) | 0.2 | Max. cross section (flexible)(mm²) | 16.00 |
Min. cross section (flexible)(mm²) | 0.20 | Min. stripping length(mm) | 12 | Stripping length (max.)(mm) | 13 |
Pins per row | 2 | Nominal current (details)(A) | 57 | Nominal current(A) | 41 |
Nominal voltage(V) | 320 | Product size (height)(mm) | 33.40 | Product size (length)(mm) | 21.70 |
Product size (width)(mm) | 33.50 | Series (connectors) | 745 | Connection (components) | |
PCB terminal features | Stackable | PCB terminal type (category) | Spring-loaded terminal | Actuation direction | At an angle (to the PCB) |
Connector orientation | At an angle (to the PCB) | Contact material | Cathode copper | Contact surface | Tin plated |
Insulation material | Polyamide | Industrial goods | Yes | Wire protection | Yes |
This page is Spring-loaded terminal 16.00 mm², 745, part number 745-502/006-000.
You can find the detail information about specifications and dimensions on part number 745-502/006-000.