Spring-loaded terminal 2.50 mm², 255【300 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

255-763

Part Number
255-763
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

117.64 €

300 Pieces Per Package

1 pack 30 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Color Light grey AWG max. 12
AWG (min.) 28 Contact spacing(mm) 10.16 Max. cross section (inflexible)(mm²) 2.50
Min. cross section (inflexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 2.50 Min. cross section (flexible)(mm²) 0.08
Min. stripping length(mm) 5 Stripping length (max.)(mm) 6 No. of rows 1
Pins per row 1 Nominal voltage(V) 1000 Product size (height)(mm) 18.20
Product size (length)(mm) 12.80 Product size (width)(mm) 18.30 Series (connectors) 255
Weight(g) 1.66 Connection (components) Print PCB terminal features + CAGE CLAMP®
PCB terminal type (category) Spring-loaded terminal Connector orientation Perpendicular (to the PCB) Contact material Cathode copper
Contact surface Tin plated Industrial goods Yes Wire protection Yes

This page is Spring-loaded terminal 2.50 mm², 255, part number 255-763.
You can find the detail information about specifications and dimensions on part number 255-763.

Tech Support