Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
738-208 |
738-416 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | Contact spacing (mm) | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
304.99 € | 18 Pieces Per Package | 1 pack | 31 Days | 32 | Grey | 5 | 8 | 41.00 | 48.2 | 48.943 | |||
300.61 € | 9 Pieces Per Package | 1 pack | Available | 31 Days | 64 | Orange | 5.08 | 16 | 48.20 | 82.28 | 97.739 |
Loading...
AWG max. | 12 | AWG (min.) | 28 | Max. cross section (inflexible)(mm²) | 2.50 |
---|---|---|---|---|---|
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (flexible)(mm²) | 0.08 |
Min. stripping length(mm) | 5 | Stripping length (max.)(mm) | 6 | No. of rows | 4 |
Nominal current(A) | 24 | Nominal voltage(V) | 630 | Product size (length)(mm) | 37.50 |
Series (connectors) | 738 | Connection (components) | PCB terminal features | + PUSH WIRE® | |
PCB terminal type (category) | Spring-loaded terminal | Actuation direction | At an angle (to the PCB) | Connector orientation | At an angle (to the PCB) |
Contact material | Cathode copper | Contact surface | Tin plated | Insulation material | Polyamide 6.6 |
Industrial goods | Yes | Wire protection | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Color
Contact spacing(mm)
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Weight(g)
Filter by standard shipping days
Optional Attributes